diff options
-rw-r--r-- | include/tinyalsa/asoundlib.h | 1 | ||||
-rw-r--r-- | pcm.c | 4 |
2 files changed, 5 insertions, 0 deletions
diff --git a/include/tinyalsa/asoundlib.h b/include/tinyalsa/asoundlib.h index ec526e6..a4806fe 100644 --- a/include/tinyalsa/asoundlib.h +++ b/include/tinyalsa/asoundlib.h | |||
@@ -74,6 +74,7 @@ enum pcm_format { | |||
74 | PCM_FORMAT_S32_LE, | 74 | PCM_FORMAT_S32_LE, |
75 | PCM_FORMAT_S8, | 75 | PCM_FORMAT_S8, |
76 | PCM_FORMAT_S24_LE, | 76 | PCM_FORMAT_S24_LE, |
77 | PCM_FORMAT_S24_3LE, | ||
77 | 78 | ||
78 | PCM_FORMAT_MAX, | 79 | PCM_FORMAT_MAX, |
79 | }; | 80 | }; |
@@ -205,6 +205,8 @@ static unsigned int pcm_format_to_alsa(enum pcm_format format) | |||
205 | return SNDRV_PCM_FORMAT_S32_LE; | 205 | return SNDRV_PCM_FORMAT_S32_LE; |
206 | case PCM_FORMAT_S8: | 206 | case PCM_FORMAT_S8: |
207 | return SNDRV_PCM_FORMAT_S8; | 207 | return SNDRV_PCM_FORMAT_S8; |
208 | case PCM_FORMAT_S24_3LE: | ||
209 | return SNDRV_PCM_FORMAT_S24_3LE; | ||
208 | case PCM_FORMAT_S24_LE: | 210 | case PCM_FORMAT_S24_LE: |
209 | return SNDRV_PCM_FORMAT_S24_LE; | 211 | return SNDRV_PCM_FORMAT_S24_LE; |
210 | default: | 212 | default: |
@@ -219,6 +221,8 @@ unsigned int pcm_format_to_bits(enum pcm_format format) | |||
219 | case PCM_FORMAT_S32_LE: | 221 | case PCM_FORMAT_S32_LE: |
220 | case PCM_FORMAT_S24_LE: | 222 | case PCM_FORMAT_S24_LE: |
221 | return 32; | 223 | return 32; |
224 | case PCM_FORMAT_S24_3LE: | ||
225 | return 24; | ||
222 | default: | 226 | default: |
223 | case PCM_FORMAT_S16_LE: | 227 | case PCM_FORMAT_S16_LE: |
224 | return 16; | 228 | return 16; |