aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* mixer: Add get_card_name() APId-marshmallow-releaseMisael Lopez Cruz2015-10-082-0/+38
* tinyalsa: channel status set as per IEC958Yogesh Agrawal2015-08-041-0/+10
* pcm: add support to set silence_sizeManeet Singh2015-06-222-4/+7
* am ad31d24b: Merge "Cleanup Obsolete LOCAL_PRELINK_MODULE."Ying Wang2014-12-161-1/+0
|\
| * Merge "Cleanup Obsolete LOCAL_PRELINK_MODULE."Ying Wang2014-12-161-1/+0
| |\
| | * Cleanup Obsolete LOCAL_PRELINK_MODULE.Ying Wang2014-12-161-1/+0
| |/
* / pcm: add support for pcm_ioctl() apiShiv Maliyappanahalli2014-10-272-0/+18
|/
* Add PCM_FORMAT_INVALID constantGlenn Kasten2014-07-151-0/+1
* tinyalsa: add separate call for pcm prepareOmair Mohammed Abdullah2014-07-092-3/+25
* Merge "Add pcm_params_set_min/max and update comments"Paul McLean2014-04-012-10/+52
|\
| * Add pcm_params_set_min/max and update commentsPaul McLean2014-03-312-10/+52
* | Merge "Add pcm_params string conversion and format checking"Andy Hung2014-03-272-1/+175
|\ \
| * | Add pcm_params string conversion and format checkingAndy Hung2014-03-262-1/+175
| |/
* | am 653e7a40: Merge "Revert "Update 64-bit blacklist for tinyalsa""Colin Cross2014-03-241-5/+0
|\ \ | |/ |/|
| * Merge "Revert "Update 64-bit blacklist for tinyalsa""Colin Cross2014-03-241-5/+0
| |\
| | * Revert "Update 64-bit blacklist for tinyalsa"Colin Cross2014-03-221-5/+0
| |/
* | Update tinypcminfo to display format informationAndy Hung2014-03-193-0/+142
* | am e698fd4a: Merge "Update 64-bit blacklist for tinyalsa"Glenn Kasten2014-03-141-0/+5
|\|
| * Merge "Update 64-bit blacklist for tinyalsa"Glenn Kasten2014-03-141-0/+5
| |\
| | * Update 64-bit blacklist for tinyalsaGlenn Kasten2014-03-101-0/+5
| |/
* | Merge "Add support for 24-bit packed in 3 bytes"Glenn Kasten2014-02-032-0/+5
|\ \
| * | Add support for 24-bit packed in 3 bytesGlenn Kasten2014-01-312-0/+5
| |/
* | Fix build on Mac hostGlenn Kasten2014-02-031-0/+2
* | Build tinyplay for hostGlenn Kasten2014-01-311-0/+9
|/
* add support for mmap readEric Laurent2013-09-172-7/+30
* pcm_get_htimestamp can now use CLOCK_MONOTONICGlenn Kasten2013-08-302-0/+14
* Update to latest tinyalsaSimon Wilson2013-07-174-16/+40
* Update to latest tinyalsaSimon Wilson2013-06-283-7/+32
* Update to latest tinyalsaSimon Wilson2013-06-242-10/+44
* Update to latest tinyalsaSimon Wilson2013-05-012-1/+53
* Update to latest tinyalsaSimon Wilson2012-12-034-0/+276
* Update to latest tinyalsaSimon Wilson2012-11-096-40/+123
* pcm: fix default capture start thresholdEric Laurent2012-08-221-4/+7
* Update to latest tinyalsaSimon Wilson2012-05-154-27/+55
* Add module licenceSimon Wilson2012-04-092-0/+25
* am 673253ac: tinyalsa: Add PCM_NORESTART flag.John Grossman2012-04-042-1/+14
|\
| * tinyalsa: Add PCM_NORESTART flag.John Grossman2012-04-032-1/+14
* | build tinyalsa for linux host, to use for CTS audioKeun young Park2012-03-261-0/+9
* | Update to latest tinyalsaSimon Wilson2012-03-084-46/+20
* | Update to latest tinyalsaSimon Wilson2012-02-285-42/+96
* | am cfd1b547: am 65eba62e: Reconcile with ics-mr1-releaseThe Android Open Source Project2012-02-010-0/+0
|\ \
| * \ am 65eba62e: Reconcile with ics-mr1-releaseThe Android Open Source Project2012-02-010-0/+0
| |\ \
| | * \ Reconcile with ics-mr1-releaseThe Android Open Source Project2012-02-010-0/+0
| | |\ \ | | | |/ | | |/|
* | | | am ec6745d7: Reconcile with ics-mr1-releaseThe Android Open Source Project2012-02-010-0/+0
|\| | |
| * | | Reconcile with ics-mr1-releaseThe Android Open Source Project2012-02-010-0/+0
| |\ \ \ | | | |/ | | |/|
| | * | merge in ics-mr1-release history after reset to ics-mr1The Android Automerger2012-01-310-0/+0
| | |\ \
| | | * \ merge in ics-mr1-release history after reset to ics-mr1The Android Automerger2012-01-310-0/+0
| | | |\ \ | | | |/ / | | |/| |
* | | | | am 96d14980: Reconcile with ics-mr1-releaseThe Android Open Source Project2012-01-300-0/+0
|\| | | |
| * | | | Reconcile with ics-mr1-releaseThe Android Open Source Project2012-01-300-0/+0
| |\| | |
| | * | | merge in ics-mr1-release history after reset to ics-mr1The Android Automerger2012-01-300-0/+0
| | |\| | | | | |/ | | |/|