aboutsummaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* Update to latest tinyalsaSimon Wilson2013-05-011-0/+52
| | | | | | | 5089567 tinycap: convert size from frames to bytes 7a12d9c tinyplay: Make error messages more meaningful Change-Id: Id906c3827123616bd698dd93f575137b9e78e49c
* Update to latest tinyalsaSimon Wilson2012-11-091-1/+15
| | | | | | | | | | | | | | | | 2c3a8e2 Add -Wall to Makefile and fix warnings 4ef9a57 tinyplay: add clean shutdown handler for ctrl-c 9bb8066 Merge pull request #15 from quantumdream/master bad2b79 tinymix: Add support for passing control name f51c05b mixer: Add mixer_ctl_{set,get}_bytes() fcf66ab Merge pull request #16 from PeterMalkin/master 3d62222 Add pcm_wait() to the tinyalsa API. f9678dd tinyplay: Add missing header file <string.h> cde1f6f Fix several 'symbol defined but not used' warnings. 2a274a1 pcm: Add support for S8 and S24LE formats. a5baefd tinymix: support setting of multiple control values Change-Id: I3d5fe076753ce7d1f74dd3ebedc59202d29f4efd
* Update to latest tinyalsaSimon Wilson2012-05-151-25/+48
| | | | | | | | | 2581a1e add error check for pcm_start 6a52f2c mixer: add missing include for sys/ioctl.h 9eba533 tinyplay: add multichannel support fba29e6 tinycap: Fix byte_rate and block_align values Change-Id: Icbee0a8c1e101234ac55ba8494c74b442f215576
* Update to latest tinyalsaSimon Wilson2012-02-281-13/+36
| | | | | | | | | | | a6dd4ab tinyplay: Use buffer size in bytes instead of frames 5f64fe7 pcm: Factor out pcm_start() from pcm_read() 6bbe77a pcm: Constify write buffers 9989fc2 tinycap, tinyplay, tinymix: Add extra parameters. 3e3376a tinycap, tinyplay: Check *argv before dereferencing. 80085d4 pcm: Fix integer size error. Change-Id: I69a37c0a89e5531b9ab66a8b3f730765904ed9f7
* Update to latest tinyalsaSimon Wilson2011-10-141-2/+5
| | | | | | | 6be28f1 pcm: add mmap playback and no periodic IRQ support. fa0697e tinyplay: fix segfault caused by missing device argument Change-Id: I22cf8f01eba21e42b4fa43cc5fd9edd2826f44fa
* Update to latest tinyalsaSimon Wilson2011-08-091-10/+21
| | | | | | | | 764d341 tinyplay: add support for device parameter df8ae90 tinymix: print mixer values when no mixer control is specified 7de3eaf Ensure threasholds are zeroed before opening pcm Change-Id: Ie7b652b16b90d05fc9dee6ce31c7ffc3dc9a47f1
* Initial version of tinyalsaSimon Wilson2011-06-081-0/+145
From git://github.com/tinyalsa/tinyalsa.git 193b1c3b Change-Id: I8971581d4867bd785ac628638679d2c09c79169f