aboutsummaryrefslogtreecommitdiffstats
blob: 4b6e4ecaf8fbbf64273794fbac91fe0e407a7095 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
/* asoundlib.h
**
** Copyright 2011, The Android Open Source Project
**
** Redistribution and use in source and binary forms, with or without
** modification, are permitted provided that the following conditions are met:
**     * Redistributions of source code must retain the above copyright
**       notice, this list of conditions and the following disclaimer.
**     * Redistributions in binary form must reproduce the above copyright
**       notice, this list of conditions and the following disclaimer in the
**       documentation and/or other materials provided with the distribution.
**     * Neither the name of The Android Open Source Project nor the names of
**       its contributors may be used to endorse or promote products derived
**       from this software without specific prior written permission.
**
** THIS SOFTWARE IS PROVIDED BY The Android Open Source Project ``AS IS'' AND
** ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
** IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
** ARE DISCLAIMED. IN NO EVENT SHALL The Android Open Source Project BE LIABLE
** FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL
** DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR
** SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER
** CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT
** LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY
** OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH
** DAMAGE.
*/

#ifndef ASOUNDLIB_H
#define ASOUNDLIB_H

#include <sys/time.h>
#include <stddef.h>

#if defined(__cplusplus)
extern "C" {
#endif

/*
 * PCM API
 */

struct pcm;

#define PCM_OUT        0x00000000
#define PCM_IN         0x10000000
#define PCM_MMAP       0x00000001
#define PCM_NOIRQ      0x00000002
#define PCM_NORESTART  0x00000004 /* PCM_NORESTART - when set, calls to
                                   * pcm_write for a playback stream will not
                                   * attempt to restart the stream in the case
                                   * of an underflow, but will return -EPIPE
                                   * instead.  After the first -EPIPE error, the
                                   * stream is considered to be stopped, and a
                                   * second call to pcm_write will attempt to
                                   * restart the stream.
                                   */
#define PCM_MONOTONIC  0x00000008 /* see pcm_get_htimestamp */

/* PCM runtime states */
#define	PCM_STATE_OPEN		0
#define	PCM_STATE_SETUP		1
#define	PCM_STATE_PREPARED	2
#define	PCM_STATE_RUNNING		3
#define	PCM_STATE_XRUN		4
#define	PCM_STATE_DRAINING	5
#define	PCM_STATE_PAUSED		6
#define	PCM_STATE_SUSPENDED	7
#define	PCM_STATE_DISCONNECTED	8

/* Bit formats */
enum pcm_format {
    PCM_FORMAT_INVALID = -1,
    PCM_FORMAT_S16_LE = 0,  /* 16-bit signed */
    PCM_FORMAT_S32_LE,      /* 32-bit signed */
    PCM_FORMAT_S8,          /* 8-bit signed */
    PCM_FORMAT_S24_LE,      /* 24-bits in 4-bytes */
    PCM_FORMAT_S24_3LE,     /* 24-bits in 3-bytes */

    PCM_FORMAT_MAX,
};

/* Bitmask has 256 bits (32 bytes) in asound.h */
struct pcm_mask {
    unsigned int bits[32 / sizeof(unsigned int)];
};

/* Configuration for a stream */
struct pcm_config {
    unsigned int channels;
    unsigned int rate;
    unsigned int period_size;
    unsigned int period_count;
    enum pcm_format format;

    /* Values to use for the ALSA start, stop and silence thresholds.  Setting
     * any one of these values to 0 will cause the default tinyalsa values to be
     * used instead.  Tinyalsa defaults are as follows.
     *
     * start_threshold   : period_count * period_size
     * stop_threshold    : period_count * period_size
     * silence_threshold : 0
     */
    unsigned int start_threshold;
    unsigned int stop_threshold;
    unsigned int silence_threshold;

    /* Minimum number of frames available before pcm_mmap_write() will actually
     * write into the kernel buffer. Only used if the stream is opened in mmap mode
     * (pcm_open() called with PCM_MMAP flag set).   Use 0 for default.
     */
    int avail_min;
};

/* PCM parameters */
enum pcm_param
{
    /* mask parameters */
    PCM_PARAM_ACCESS,
    PCM_PARAM_FORMAT,
    PCM_PARAM_SUBFORMAT,
    /* interval parameters */
    PCM_PARAM_SAMPLE_BITS,
    PCM_PARAM_FRAME_BITS,
    PCM_PARAM_CHANNELS,
    PCM_PARAM_RATE,
    PCM_PARAM_PERIOD_TIME,
    PCM_PARAM_PERIOD_SIZE,
    PCM_PARAM_PERIOD_BYTES,
    PCM_PARAM_PERIODS,
    PCM_PARAM_BUFFER_TIME,
    PCM_PARAM_BUFFER_SIZE,
    PCM_PARAM_BUFFER_BYTES,
    PCM_PARAM_TICK_TIME,
};

/* Mixer control types */
enum mixer_ctl_type {
    MIXER_CTL_TYPE_BOOL,
    MIXER_CTL_TYPE_INT,
    MIXER_CTL_TYPE_ENUM,
    MIXER_CTL_TYPE_BYTE,
    MIXER_CTL_TYPE_IEC958,
    MIXER_CTL_TYPE_INT64,
    MIXER_CTL_TYPE_UNKNOWN,

    MIXER_CTL_TYPE_MAX,
};

#ifdef OMAP_ENHANCEMENT
#define MAX_CARD_COUNT 32

int mixer_get_card_name(int card, char *str, size_t strlen);
#endif

/* Open and close a stream */
struct pcm *pcm_open(unsigned int card, unsigned int device,
                     unsigned int flags, struct pcm_config *config);
int pcm_close(struct pcm *pcm);
int pcm_is_ready(struct pcm *pcm);

/* Obtain the parameters for a PCM */
struct pcm_params *pcm_params_get(unsigned int card, unsigned int device,
                                  unsigned int flags);
void pcm_params_free(struct pcm_params *pcm_params);

struct pcm_mask *pcm_params_get_mask(struct pcm_params *pcm_params,
                                     enum pcm_param param);
unsigned int pcm_params_get_min(struct pcm_params *pcm_params,
                                enum pcm_param param);
void pcm_params_set_min(struct pcm_params *pcm_params,
                                enum pcm_param param, unsigned int val);
unsigned int pcm_params_get_max(struct pcm_params *pcm_params,
                                enum pcm_param param);
void pcm_params_set_max(struct pcm_params *pcm_params,
                                enum pcm_param param, unsigned int val);

/* Converts the pcm parameters to a human readable string.
 * The string parameter is a caller allocated buffer of size bytes,
 * which is then filled up to size - 1 and null terminated,
 * if size is greater than zero.
 * The return value is the number of bytes copied to string
 * (not including null termination) if less than size; otherwise,
 * the number of bytes required for the buffer.
 */
int pcm_params_to_string(struct pcm_params *params, char *string, unsigned int size);

/* Returns 1 if the pcm_format is present (format bit set) in
 * the pcm_params structure; 0 otherwise, or upon unrecognized format.
 */
int pcm_params_format_test(struct pcm_params *params, enum pcm_format format);

/* Set and get config */
int pcm_get_config(struct pcm *pcm, struct pcm_config *config);
int pcm_set_config(struct pcm *pcm, struct pcm_config *config);

/* Returns a human readable reason for the last error */
const char *pcm_get_error(struct pcm *pcm);

/* Returns the sample size in bits for a PCM format.
 * As with ALSA formats, this is the storage size for the format, whereas the
 * format represents the number of significant bits. For example,
 * PCM_FORMAT_S24_LE uses 32 bits of storage.
 */
unsigned int pcm_format_to_bits(enum pcm_format format);

/* Returns the buffer size (int frames) that should be used for pcm_write. */
unsigned int pcm_get_buffer_size(struct pcm *pcm);
unsigned int pcm_frames_to_bytes(struct pcm *pcm, unsigned int frames);
unsigned int pcm_bytes_to_frames(struct pcm *pcm, unsigned int bytes);

/* Returns the pcm latency in ms */
unsigned int pcm_get_latency(struct pcm *pcm);

/* Returns available frames in pcm buffer and corresponding time stamp.
 * The clock is CLOCK_MONOTONIC if flag PCM_MONOTONIC was specified in pcm_open,
 * otherwise the clock is CLOCK_REALTIME.
 * For an input stream, frames available are frames ready for the
 * application to read.
 * For an output stream, frames available are the number of empty frames available
 * for the application to write.
 */
int pcm_get_htimestamp(struct pcm *pcm, unsigned int *avail,
                       struct timespec *tstamp);

/* Write data to the fifo.
 * Will start playback on the first write or on a write that
 * occurs after a fifo underrun.
 */
int pcm_write(struct pcm *pcm, const void *data, unsigned int count);
int pcm_read(struct pcm *pcm, void *data, unsigned int count);

/*
 * mmap() support.
 */
int pcm_mmap_write(struct pcm *pcm, const void *data, unsigned int count);
int pcm_mmap_read(struct pcm *pcm, void *data, unsigned int count);
int pcm_mmap_begin(struct pcm *pcm, void **areas, unsigned int *offset,
                   unsigned int *frames);
int pcm_mmap_commit(struct pcm *pcm, unsigned int offset, unsigned int frames);

/* Prepare the PCM substream to be triggerable */
int pcm_prepare(struct pcm *pcm);
/* Start and stop a PCM channel that doesn't transfer data */
int pcm_start(struct pcm *pcm);
int pcm_stop(struct pcm *pcm);

/* Interrupt driven API */
int pcm_wait(struct pcm *pcm, int timeout);

/* Change avail_min after the stream has been opened with no need to stop the stream.
 * Only accepted if opened with PCM_MMAP and PCM_NOIRQ flags
 */
int pcm_set_avail_min(struct pcm *pcm, int avail_min);

/*
 * MIXER API
 */

struct mixer;
struct mixer_ctl;

/* Open and close a mixer */
struct mixer *mixer_open(unsigned int card);
void mixer_close(struct mixer *mixer);

/* Get info about a mixer */
const char *mixer_get_name(struct mixer *mixer);

/* Obtain mixer controls */
unsigned int mixer_get_num_ctls(struct mixer *mixer);
struct mixer_ctl *mixer_get_ctl(struct mixer *mixer, unsigned int id);
struct mixer_ctl *mixer_get_ctl_by_name(struct mixer *mixer, const char *name);

/* Get info about mixer controls */
const char *mixer_ctl_get_name(struct mixer_ctl *ctl);
enum mixer_ctl_type mixer_ctl_get_type(struct mixer_ctl *ctl);
const char *mixer_ctl_get_type_string(struct mixer_ctl *ctl);
unsigned int mixer_ctl_get_num_values(struct mixer_ctl *ctl);
unsigned int mixer_ctl_get_num_enums(struct mixer_ctl *ctl);
const char *mixer_ctl_get_enum_string(struct mixer_ctl *ctl,
                                      unsigned int enum_id);

/* Some sound cards update their controls due to external events,
 * such as HDMI EDID byte data changing when an HDMI cable is
 * connected. This API allows the count of elements to be updated.
 */
void mixer_ctl_update(struct mixer_ctl *ctl);

/* Set and get mixer controls */
int mixer_ctl_get_percent(struct mixer_ctl *ctl, unsigned int id);
int mixer_ctl_set_percent(struct mixer_ctl *ctl, unsigned int id, int percent);

int mixer_ctl_get_value(struct mixer_ctl *ctl, unsigned int id);
int mixer_ctl_get_array(struct mixer_ctl *ctl, void *array, size_t count);
int mixer_ctl_set_value(struct mixer_ctl *ctl, unsigned int id, int value);
int mixer_ctl_set_array(struct mixer_ctl *ctl, const void *array, size_t count);
int mixer_ctl_set_enum_by_string(struct mixer_ctl *ctl, const char *string);

/* Determe range of integer mixer controls */
int mixer_ctl_get_range_min(struct mixer_ctl *ctl);
int mixer_ctl_get_range_max(struct mixer_ctl *ctl);

#if defined(__cplusplus)
}  /* extern "C" */
#endif

#endif