aboutsummaryrefslogtreecommitdiffstats
blob: 2e8c3e054c3061d5d12d5d53218f15112f5ddd8c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
/* asoundlib.h
**
** Copyright 2011, The Android Open Source Project
**
** Redistribution and use in source and binary forms, with or without
** modification, are permitted provided that the following conditions are met:
**     * Redistributions of source code must retain the above copyright
**       notice, this list of conditions and the following disclaimer.
**     * Redistributions in binary form must reproduce the above copyright
**       notice, this list of conditions and the following disclaimer in the
**       documentation and/or other materials provided with the distribution.
**     * Neither the name of The Android Open Source Project nor the names of
**       its contributors may be used to endorse or promote products derived
**       from this software without specific prior written permission.
**
** THIS SOFTWARE IS PROVIDED BY The Android Open Source Project ``AS IS'' AND
** ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
** IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
** ARE DISCLAIMED. IN NO EVENT SHALL The Android Open Source Project BE LIABLE
** FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL
** DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR
** SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER
** CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT
** LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY
** OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH
** DAMAGE.
*/

#ifndef ASOUNDLIB_H
#define ASOUNDLIB_H

#include <sys/time.h>

#if defined(__cplusplus)
extern "C" {
#endif

/*
 * PCM API
 */

struct pcm;

#define PCM_OUT        0x00000000
#define PCM_IN         0x10000000

/* Bit formats */
enum pcm_format {
    PCM_FORMAT_S16_LE = 0,
    PCM_FORMAT_S32_LE,

    PCM_FORMAT_MAX,
};

/* Configuration for a stream */
struct pcm_config {
    unsigned int channels;
    unsigned int rate;
    unsigned int period_size;
    unsigned int period_count;
    enum pcm_format format;

    /* Values to use for the ALSA start, stop and silence thresholds.  Setting
     * any one of these values to 0 will cause the default tinyalsa values to be
     * used instead.  Tinyalsa defaults are as follows.
     *
     * start_threshold   : period_count * period_size
     * stop_threshold    : period_count * period_size
     * silence_threshold : 0
     */
    unsigned int start_threshold;
    unsigned int stop_threshold;
    unsigned int silence_threshold;
};

/* Mixer control types */
enum mixer_ctl_type {
    MIXER_CTL_TYPE_BOOL,
    MIXER_CTL_TYPE_INT,
    MIXER_CTL_TYPE_ENUM,
    MIXER_CTL_TYPE_BYTE,
    MIXER_CTL_TYPE_IEC958,
    MIXER_CTL_TYPE_INT64,
    MIXER_CTL_TYPE_UNKNOWN,

    MIXER_CTL_TYPE_MAX,
};

/* Open and close a stream */
struct pcm *pcm_open(unsigned int card, unsigned int device,
                     unsigned int flags, struct pcm_config *config);
int pcm_close(struct pcm *pcm);
int pcm_is_ready(struct pcm *pcm);

/* Set and get config */
int pcm_get_config(struct pcm *pcm, struct pcm_config *config);
int pcm_set_config(struct pcm *pcm, struct pcm_config *config);

/* Returns a human readable reason for the last error */
const char *pcm_get_error(struct pcm *pcm);

/* Returns the buffer size (int bytes) that should be used for pcm_write.
 * This will be 1/2 of the actual fifo size.
 */
unsigned int pcm_get_buffer_size(struct pcm *pcm);

/* Returns the pcm latency in ms */
unsigned int pcm_get_latency(struct pcm *pcm);

/* Returns available frames in pcm buffer and corresponding time stamp.
 * For an input stream, frames available are frames ready for the
 * application to read.
 * For an output stream, frames available are the number of empty frames available
 * for the application to write.
 */
int pcm_get_htimestamp(struct pcm *pcm, unsigned int *avail,
                       struct timespec *tstamp);

/* Write data to the fifo.
 * Will start playback on the first write or on a write that
 * occurs after a fifo underrun.
 */
int pcm_write(struct pcm *pcm, void *data, unsigned int count);
int pcm_read(struct pcm *pcm, void *data, unsigned int count);

/* Start and stop a PCM channel that doesn't transfer data */
int pcm_start(struct pcm *pcm);
int pcm_stop(struct pcm *pcm);


/*
 * MIXER API
 */

struct mixer;
struct mixer_ctl;

/* Open and close a mixer */
struct mixer *mixer_open(unsigned int card);
void mixer_close(struct mixer *mixer);

/* Obtain mixer controls */
unsigned int mixer_get_num_ctls(struct mixer *mixer);
struct mixer_ctl *mixer_get_ctl(struct mixer *mixer, unsigned int id);
struct mixer_ctl *mixer_get_ctl_by_name(struct mixer *mixer, const char *name);

/* Get info about mixer controls */
int mixer_ctl_get_name(struct mixer_ctl *ctl, char *name, unsigned int size);
enum mixer_ctl_type mixer_ctl_get_type(struct mixer_ctl *ctl);
const char *mixer_ctl_get_type_string(struct mixer_ctl *ctl);
unsigned int mixer_ctl_get_num_values(struct mixer_ctl *ctl);
unsigned int mixer_ctl_get_num_enums(struct mixer_ctl *ctl);
int mixer_ctl_get_enum_string(struct mixer_ctl *ctl, unsigned int enum_id,
                              char *string, unsigned int size);

/* Set and get mixer controls */
int mixer_ctl_get_percent(struct mixer_ctl *ctl, unsigned int id);
int mixer_ctl_set_percent(struct mixer_ctl *ctl, unsigned int id, int percent);

int mixer_ctl_get_value(struct mixer_ctl *ctl, unsigned int id);
int mixer_ctl_set_value(struct mixer_ctl *ctl, unsigned int id, int value);
int mixer_ctl_set_enum_by_string(struct mixer_ctl *ctl, const char *string);

/* Determe range of integer mixer controls */
int mixer_ctl_get_range_min(struct mixer_ctl *ctl);
int mixer_ctl_get_range_max(struct mixer_ctl *ctl);

#if defined(__cplusplus)
}  /* extern "C" */
#endif

#endif