/*
* Copyright (c) 2013, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
* are met:
*
* * Redistributions of source code must retain the above copyright
* notice, this list of conditions and the following disclaimer.
*
* * Redistributions in binary form must reproduce the above copyright
* notice, this list of conditions and the following disclaimer in the
* documentation and/or other materials provided with the distribution.
*
* * Neither the name of Texas Instruments Incorporated nor the names of
* its contributors may be used to endorse or promote products derived
* from this software without specific prior written permission.
*
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
* AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
* THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
* PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
* CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
* EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
* PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
* OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
* WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
* OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
* EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
*/
#ifndef __DCE_RPC_H__
#define __DCE_RPC_H__
/* RPC layer types.. these define the payload of messages between IPUMM
* and MPU. This should be kept in sync between firmware build and
* driver.
*
* TODO: xxx_control(XDM_GETVERSION) is a bit awkward to deal with, because
* this seems to be the one special case where status->data is used..
* possibly we should define a special ioctl and msg to handle this case.
*/
#define MAX_NAME_LENGTH 32
#define MAX_INPUT_BUF 2 // Need to confirm for interlaced YUVs for Encoders
#define MAX_OUTPUT_BUF 2
#define MAX_OUTPUT_BUFPTRS 2//To take care bufs and bufSizes in viddec2 case
#define MAX_TOTAL_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF + MAX_OUTPUT_BUFPTRS)
#define MAX_INSTANCES 6 // aligned with IPUMM definitions for MAX instances i.e.,5, + 1 for persistent system
/* Message-Ids:
*/
//#define DCE_RPC_CONNECT (0x80000000 | 00) Connect not needed anymore.
typedef enum dce_rpc_call {
DCE_RPC_ENGINE_OPEN = 0,
DCE_RPC_ENGINE_CLOSE,
DCE_RPC_CODEC_CREATE,
DCE_RPC_CODEC_CONTROL,
DCE_RPC_CODEC_GET_VERSION,
DCE_RPC_CODEC_PROCESS,
DCE_RPC_CODEC_DELETE,
DCE_RPC_GET_INFO
} dce_rpc_call;
//Enumeration for dce function callback
typedef enum dce_callback_rpc_call {
DCE_CALLBACK_RPC_GET_DATAFXN = 0,
DCE_CALLBACK_RPC_PUT_DATAFXN,
DCE_CALLBACK_RPC_GET_BUFFERFXN
} dce_callback_rpc_call;
typedef enum dce_codec_type {
OMAP_DCE_VIDENC2 = 1,
OMAP_DCE_VIDDEC3 = 2,
OMAP_DCE_VIDDEC2 = 3
} dce_codec_type;
/* Structures of RPC */
typedef struct dce_connect {
uint32_t chipset_id;
uint32_t debug;
} dce_connect;
typedef struct dce_engine_open {
char name[MAX_NAME_LENGTH]; /* engine name (in) */
Engine_Attrs *engine_attrs; /* engine attributes (out) */
Engine_Error error_code; /* error code (out) */
} dce_engine_open;
#endif /* __DCE_RPC_H__ */