diff options
author | buddy.liong | 2014-01-29 16:17:35 -0600 |
---|---|---|
committer | buddy.liong | 2014-01-29 16:24:14 -0600 |
commit | 0ab31239d479f6954ba56977cfd358b373b3f9ed (patch) | |
tree | ff5ff608b230d09a7d91bec4ebc7aa3506deda8e | |
parent | cfb8e7c9aaa58e1de04f4a468ed846d8d6223da1 (diff) | |
download | repo-libdce-0ab31239d479f6954ba56977cfd358b373b3f9ed.tar.gz repo-libdce-0ab31239d479f6954ba56977cfd358b373b3f9ed.tar.xz repo-libdce-0ab31239d479f6954ba56977cfd358b373b3f9ed.zip |
[LIBDCE] Rename Makefile to Makefile.qnx
LIBDCE is common component for Linux, Android and QNX.
Linux is using automake tools which create a file by name
of Makefile which overwrite the Makefile intended for QNX.
Prior to this patch, the command to build LIBDCE for QNX:
Command to clean:
make clean
Command to build:
make
Command to build and install the output to install folder:
make install
After this patch, the command to build LIBDCE for QNX:
Command to clean:
make -f Makefile.qnx clean
Command to build:
make -f Makefile.qnx
Command to build and install the output to install folder:
make -f Makefile.qnx install
Change-Id: Iaa76d4d6c51a510dc6ccd19fdd45865c4cb46c18
Signed-off-by: buddy.liong <buddy.budiono@ti.com>
-rw-r--r-- | Makefile.qnx (renamed from Makefile) | 6 |
1 files changed, 3 insertions, 3 deletions
@@ -1,3 +1,3 @@ | |||
1 | LIST=libdce | 1 | LIST=libdce |
2 | LATE_DIRS=test_qnx | 2 | LATE_DIRS=test_qnx |
3 | include recurse.mk | 3 | include recurse.mk |