diff options
author | Sunita Nadampalli | 2016-08-29 15:42:00 -0500 |
---|---|---|
committer | Sunita Nadampalli | 2016-08-29 15:46:27 -0500 |
commit | 281e466ff5b0344f538ec4e76076290e60774516 (patch) | |
tree | 16e36090faf125a253bdf7491dac2606cddb251b | |
parent | f83e785d2b98404fed9e3a6264bf4945c65abd12 (diff) | |
download | repo-libdce-281e466ff5b0344f538ec4e76076290e60774516.tar.gz repo-libdce-281e466ff5b0344f538ec4e76076290e60774516.tar.xz repo-libdce-281e466ff5b0344f538ec4e76076290e60774516.zip |
libdce[Android]: Defer rpmsg_dce device open till buffer lock phase
In the current architecture, rpmsg_dce device is opened
during memplugin_open(), which can be called from any process
context. With Android system configured in SE Linux Enforcement
mode, it is not allowed to open rpmsg_dce in any process other than
mediaserver. Hence the device open logic is deferred till
dce buffer lock API where the actual device ioctls are needed.
Change-Id: Iedacfd3327e0ee975a8a492b057aac576d7f7c10
Signed-off-by: Sunita Nadampalli <sunitan@ti.com>
-rw-r--r-- | libdce_android.c | 9 | ||||
-rw-r--r-- | memplugin_android.c | 17 |
2 files changed, 18 insertions, 8 deletions
diff --git a/libdce_android.c b/libdce_android.c index 9480926..de6a5c8 100644 --- a/libdce_android.c +++ b/libdce_android.c | |||
@@ -44,6 +44,7 @@ | |||
44 | 44 | ||
45 | extern MmRpc_Handle MmRpcHandle[]; | 45 | extern MmRpc_Handle MmRpcHandle[]; |
46 | extern pthread_mutex_t ipc_mutex; | 46 | extern pthread_mutex_t ipc_mutex; |
47 | int is_ipc_ready = 0; | ||
47 | 48 | ||
48 | int dce_buf_lock(int num, size_t *handle) | 49 | int dce_buf_lock(int num, size_t *handle) |
49 | { | 50 | { |
@@ -53,6 +54,14 @@ int dce_buf_lock(int num, size_t *handle) | |||
53 | 54 | ||
54 | pthread_mutex_lock(&ipc_mutex); | 55 | pthread_mutex_lock(&ipc_mutex); |
55 | 56 | ||
57 | if (!is_ipc_ready) { | ||
58 | if (dce_ipc_init(IPU) != MEM_EOK) { | ||
59 | pthread_mutex_unlock(&ipc_mutex); | ||
60 | return DCE_EIPC_CALL_FAIL; | ||
61 | } | ||
62 | is_ipc_ready = 0x1234; | ||
63 | } | ||
64 | |||
56 | _ASSERT(num > 0, DCE_EINVALID_INPUT); | 65 | _ASSERT(num > 0, DCE_EINVALID_INPUT); |
57 | 66 | ||
58 | desc = malloc(num * sizeof(MmRpc_BufDesc)); | 67 | desc = malloc(num * sizeof(MmRpc_BufDesc)); |
diff --git a/memplugin_android.c b/memplugin_android.c index 7235de2..97ea44a 100644 --- a/memplugin_android.c +++ b/memplugin_android.c | |||
@@ -51,6 +51,7 @@ | |||
51 | int OmapDrm_FD = INVALID_DRM_FD; | 51 | int OmapDrm_FD = INVALID_DRM_FD; |
52 | struct omap_device *OmapDev = NULL; | 52 | struct omap_device *OmapDev = NULL; |
53 | extern pthread_mutex_t ipc_mutex; | 53 | extern pthread_mutex_t ipc_mutex; |
54 | extern int is_ipc_ready; | ||
54 | 55 | ||
55 | int memplugin_open() | 56 | int memplugin_open() |
56 | { | 57 | { |
@@ -75,14 +76,6 @@ int memplugin_open() | |||
75 | pthread_mutexattr_settype(&attr, PTHREAD_MUTEX_RECURSIVE); | 76 | pthread_mutexattr_settype(&attr, PTHREAD_MUTEX_RECURSIVE); |
76 | pthread_mutex_init(&ipc_mutex, &attr); | 77 | pthread_mutex_init(&ipc_mutex, &attr); |
77 | 78 | ||
78 | if (dce_ipc_init(IPU) != MEM_EOK) { | ||
79 | omap_device_del(OmapDev); | ||
80 | OmapDev = NULL; | ||
81 | close(OmapDrm_FD); | ||
82 | OmapDrm_FD = INVALID_DRM_FD; | ||
83 | return MEM_EOPEN_FAILURE; | ||
84 | } | ||
85 | |||
86 | return MEM_EOK; | 79 | return MEM_EOK; |
87 | } | 80 | } |
88 | 81 | ||
@@ -99,7 +92,15 @@ int memplugin_close() | |||
99 | * this channel is used only for GEM buffer register/unregister, | 92 | * this channel is used only for GEM buffer register/unregister, |
100 | * hence call deinit with -1 for the engine table index | 93 | * hence call deinit with -1 for the engine table index |
101 | */ | 94 | */ |
95 | |||
96 | /*Acquire permission to use IPC*/ | ||
97 | pthread_mutex_lock(&ipc_mutex); | ||
98 | |||
102 | dce_ipc_deinit(IPU, -1); | 99 | dce_ipc_deinit(IPU, -1); |
100 | is_ipc_ready = 0; | ||
101 | |||
102 | /*Relinquish IPC*/ | ||
103 | pthread_mutex_unlock(&ipc_mutex); | ||
103 | 104 | ||
104 | return MEM_EOK; | 105 | return MEM_EOK; |
105 | } | 106 | } |