aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBuddy Liong2015-02-03 14:33:02 -0600
committerGerrit Code Review2015-02-26 15:13:50 -0600
commit3a2e659dfe7b212bc262ca93353305c95ccf37bb (patch)
treebf56ce22f2b5e461eceef53f0bc8a4ac75a5277a
parent968acc5b54491736e6ad543685b3778be003ea83 (diff)
downloadrepo-libdce-3a2e659dfe7b212bc262ca93353305c95ccf37bb.tar.gz
repo-libdce-3a2e659dfe7b212bc262ca93353305c95ccf37bb.tar.xz
repo-libdce-3a2e659dfe7b212bc262ca93353305c95ccf37bb.zip
[TEST_QNX] Cleanup debug print.
Instead of ERROR, it should be DEBUG as we don't want it to be printed every encoded instance. Removed OMAP5 defined flag as it is not used. Change-Id: Ied3bb95d067b55e601cbd47817d2578d21b5b920 Signed-off-by: Buddy Liong <buddy.budiono@ti.com>
-rw-r--r--test_qnx/dce_enc_test/dce_enc_test.c5
1 files changed, 1 insertions, 4 deletions
diff --git a/test_qnx/dce_enc_test/dce_enc_test.c b/test_qnx/dce_enc_test/dce_enc_test.c
index d5b489e..cbc80e3 100644
--- a/test_qnx/dce_enc_test/dce_enc_test.c
+++ b/test_qnx/dce_enc_test/dce_enc_test.c
@@ -52,9 +52,6 @@
52 52
53#include "ti/shmemallocator/SharedMemoryAllocatorUsr.h" 53#include "ti/shmemallocator/SharedMemoryAllocatorUsr.h"
54 54
55
56#define OMAP5
57
58#define PRINT_DEBUG 55#define PRINT_DEBUG
59//#define H264_DEBUG 56//#define H264_DEBUG
60 57
@@ -1139,7 +1136,7 @@ int main(int argc, char * *argv)
1139 mpeg4enc_status = (IMPEG4ENC_Status *) status; 1136 mpeg4enc_status = (IMPEG4ENC_Status *) status;
1140 DEBUG("dce_alloc IMPEG4ENC_Status successful mpeg4enc_status=%p", mpeg4enc_status); 1137 DEBUG("dce_alloc IMPEG4ENC_Status successful mpeg4enc_status=%p", mpeg4enc_status);
1141 err = VIDENC2_control(codec, XDM_SETPARAMS, (VIDENC2_DynamicParams *) mpeg4enc_dynParams, (VIDENC2_Status *) mpeg4enc_status); 1138 err = VIDENC2_control(codec, XDM_SETPARAMS, (VIDENC2_DynamicParams *) mpeg4enc_dynParams, (VIDENC2_Status *) mpeg4enc_status);
1142 ERROR("Codec_control returned err=%d, extendedError=%08x", err, mpeg4enc_status->videnc2Status.extendedError); 1139 DEBUG("Codec_control returned err=%d, extendedError=%08x", err, mpeg4enc_status->videnc2Status.extendedError);
1143 break; 1140 break;
1144 default : 1141 default :
1145 ERROR("Unrecognized codec to encode"); 1142 ERROR("Unrecognized codec to encode");