aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorHemant Hariyani2014-12-03 16:21:56 -0600
committerHemant Hariyani2014-12-03 16:29:05 -0600
commite7cf246bec2118890021e1aeb66757f5ad894923 (patch)
tree1b30ccbe7fecaba6c5f66ca2c5b6873e3180522e
parent6ef4a562451a007755c9bef3e341cba543bbab7d (diff)
downloadrepo-libdce-e7cf246bec2118890021e1aeb66757f5ad894923.tar.gz
repo-libdce-e7cf246bec2118890021e1aeb66757f5ad894923.tar.xz
repo-libdce-e7cf246bec2118890021e1aeb66757f5ad894923.zip
libdce[Android] - Use drm render node instead of card0
Render nodes allow a limited set of ioctls without restrictions. libdce only needs to access drm to get buffers and render node should be sufficient. Note that this is new feature in the kernel. Also, need a better way to open render node than to use hard coded path name. Change-Id: I8178414185dcaf6c70edc756eefb0a00b7e3c332 Signed-off-by: Hemant Hariyani <hemanthariyani@ti.com>
-rw-r--r--memplugin_android.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/memplugin_android.c b/memplugin_android.c
index 154ae7c..d2f5b35 100644
--- a/memplugin_android.c
+++ b/memplugin_android.c
@@ -58,7 +58,7 @@ int memplugin_open()
58 58
59 /* Open omapdrm device */ 59 /* Open omapdrm device */
60 if( OmapDrm_FD == INVALID_DRM_FD ) { 60 if( OmapDrm_FD == INVALID_DRM_FD ) {
61 OmapDrm_FD = drmOpen("omapdrm", "platform:omapdrm:00"); 61 OmapDrm_FD = open("/dev/dri/renderD128", O_RDWR, 0);
62 if(OmapDrm_FD <= 0) { 62 if(OmapDrm_FD <= 0) {
63 ALOGE("omapdrm open failed\n"); 63 ALOGE("omapdrm open failed\n");
64 return MEM_EOPEN_FAILURE; 64 return MEM_EOPEN_FAILURE;