aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSunita Nadampalli2014-11-14 11:50:08 -0600
committerSunita Nadampalli2014-11-14 11:50:08 -0600
commit5693201c37da9070928a751d79cbfed6bb8dd051 (patch)
treef604218e7f0c87438bcc0bab44455b2b3f8d4507 /Android.mk
parent830a4d36e8c6e9eb2ac97f9a1472e04b71832987 (diff)
downloadrepo-libdce-5693201c37da9070928a751d79cbfed6bb8dd051.tar.gz
repo-libdce-5693201c37da9070928a751d79cbfed6bb8dd051.tar.xz
repo-libdce-5693201c37da9070928a751d79cbfed6bb8dd051.zip
libdce: Changes to make dce_ipc_init/deinit external
dce_ipc_init and dce_ipc_deinit are required by android memplugin even before DCE engine open happens. This is required to use MmRpc interface for DRM/GEM buffer locking. Change-Id: Ia11af04658c367242c33ab8acffaa4b522aa0716 Signed-off-by: Sunita Nadampalli <sunitan@ti.com>
Diffstat (limited to 'Android.mk')
-rw-r--r--Android.mk6
1 files changed, 2 insertions, 4 deletions
diff --git a/Android.mk b/Android.mk
index c18b216..a648153 100644
--- a/Android.mk
+++ b/Android.mk
@@ -27,17 +27,15 @@ LOCAL_C_INCLUDES += \
27 $(LOCAL_PATH)/packages/xdais/ \ 27 $(LOCAL_PATH)/packages/xdais/ \
28 $(LOCAL_PATH)/packages/xdctools/ \ 28 $(LOCAL_PATH)/packages/xdctools/ \
29 $(LOCAL_PATH)/ \ 29 $(LOCAL_PATH)/ \
30 hardware/ti/omap4xxx/omx/osal/inc \ 30 hardware/ti/ipc/packages/ \
31 hardware/ti/ipc/packages/ti/ipc/mm
32 31
33LOCAL_SHARED_LIBRARIES := \ 32LOCAL_SHARED_LIBRARIES := \
34 libmmrpc \ 33 libmmrpc \
35 libc \ 34 libc \
36 libcutils \ 35 libcutils \
37 liblog \ 36 liblog \
38 libosal
39 37
40LOCAL_CFLAGS += -Dxdc_target_types__=google/targets/arm/std.h -DBUILDOS_ANDROID -DDCE_DEBUG_ENABLE=1 -DDCE_DEBUG_LEVEL=1 38LOCAL_CFLAGS += -DBUILDOS_ANDROID -DDCE_DEBUG_ENABLE=1 -DDCE_DEBUG_LEVEL=1
41 39
42LOCAL_MODULE_TAGS:= optional 40LOCAL_MODULE_TAGS:= optional
43 41