aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSaurabh Bipin Chandra2013-09-05 05:16:56 -0500
committerSaurabh Bipin Chandra2013-09-05 10:44:04 -0500
commita502de00cbe7e704379f6ddbdf6ee3cc2c4f4274 (patch)
treebf587610df3f43149016a713d59b1f19c8f73c25 /Makefile.am
parent2cf99e4c810f3fe1eddd1e02469643384002079f (diff)
downloadrepo-libdce-a502de00cbe7e704379f6ddbdf6ee3cc2c4f4274.tar.gz
repo-libdce-a502de00cbe7e704379f6ddbdf6ee3cc2c4f4274.tar.xz
repo-libdce-a502de00cbe7e704379f6ddbdf6ee3cc2c4f4274.zip
[LINUX] Moving Linux specific functions to new c file
This patch moves Linux specific functions to libdce_linux.c. It also takes in the DRM Initialization cleanup changes in dce_init from: https://gerrit.ext.ti.com/gerrit/omap/#/c/12888 Change-Id: I570341c8dfbe1d120bc89071a86020b6ba5d4cac Signed-off-by: Saurabh Bipin Chandra <a0131926@ti.com>
Diffstat (limited to 'Makefile.am')
-rw-r--r--Makefile.am2
1 files changed, 1 insertions, 1 deletions
diff --git a/Makefile.am b/Makefile.am
index 5869713..0a0a6b9 100644
--- a/Makefile.am
+++ b/Makefile.am
@@ -15,7 +15,7 @@ CE_CFLAGS = \
15 -Wno-pointer-to-int-cast 15 -Wno-pointer-to-int-cast
16 16
17 17
18libdce_la_SOURCES = libdce.c memplugin_linux.c 18libdce_la_SOURCES = libdce.c memplugin_linux.c libdce_linux.c
19libdce_la_CFLAGS = $(WARN_CFLAGS) $(CE_CFLAGS) $(DRM_CFLAGS) $(X11_CFLAGS) $(WAYLAND_CFLAGS) 19libdce_la_CFLAGS = $(WARN_CFLAGS) $(CE_CFLAGS) $(DRM_CFLAGS) $(X11_CFLAGS) $(WAYLAND_CFLAGS)
20libdce_la_LDFLAGS = -no-undefined -version-info 1:0:0 20libdce_la_LDFLAGS = -no-undefined -version-info 1:0:0
21libdce_la_LIBADD = $(DRM_LIBS) $(X11_LIBS) $(WAYLAND_LIBS) $(MMRPC_LIBS) 21libdce_la_LIBADD = $(DRM_LIBS) $(X11_LIBS) $(WAYLAND_LIBS) $(MMRPC_LIBS)