aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorbuddy.liong2014-05-27 12:04:53 -0500
committerbuddy.liong2014-05-27 12:04:53 -0500
commitb27bd8a7eb9232ff6fe88eb095470a285125189c (patch)
treecf7fa8e91eaaa766d64711106ec88a79daa462e7 /Makefile.am
parent0c7eee9ffdd480063a579013161bcf85ada376b1 (diff)
downloadrepo-libdce-b27bd8a7eb9232ff6fe88eb095470a285125189c.tar.gz
repo-libdce-b27bd8a7eb9232ff6fe88eb095470a285125189c.tar.xz
repo-libdce-b27bd8a7eb9232ff6fe88eb095470a285125189c.zip
[DCE_TEST] When outBufsInUse is set, use previous inputID3.00.05.00
When handling interlace clip, the codec can hold the output buffer after processing the top field frame. The codec will set the outBufsInUse flag. When the application receives an indication that outBufsInUse flag is set, the application should use the previous inputID as the inputID and not sending a new output buffer (set to NULL on the output buffer) on the next VIDDEC3_process call. Change-Id: Id5e05984330e686ec5ea449be5d0aff8f8802d70 Signed-off-by: buddy.liong <buddy.budiono@ti.com>
Diffstat (limited to 'Makefile.am')
0 files changed, 0 insertions, 0 deletions