aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSunita Nadampalli2017-02-07 14:19:55 -0600
committerSunita Nadampalli2017-02-07 14:21:29 -0600
commit398dd27e7f3181fff9e3d910b418c69f1493f52f (patch)
treeecb3577c9b3df4a09cf9a764320daa65b6057817 /dce_rpc.h
parent36f1d1389852374f3804e63e98471a751dd24e57 (diff)
downloadrepo-libdce-master.tar.gz
repo-libdce-master.tar.xz
repo-libdce-master.zip
libdce: Increase the concurrent engine handle countHEAD3.00.13.00master
Increase the MAX_INSTANCES count for the concurrent engine handles to match the DCE server definitions. Change-Id: If29de276b9a173e114ad6df9b1358b4842e86b49 Signed-off-by: Sunita Nadampalli <sunitan@ti.com>
Diffstat (limited to 'dce_rpc.h')
-rw-r--r--dce_rpc.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/dce_rpc.h b/dce_rpc.h
index cba0d3f..4bd45e6 100644
--- a/dce_rpc.h
+++ b/dce_rpc.h
@@ -49,7 +49,7 @@
49#define MAX_OUTPUT_BUFPTRS 2//To take care bufs and bufSizes in viddec2 case 49#define MAX_OUTPUT_BUFPTRS 2//To take care bufs and bufSizes in viddec2 case
50#define MAX_TOTAL_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF + MAX_OUTPUT_BUFPTRS) 50#define MAX_TOTAL_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF + MAX_OUTPUT_BUFPTRS)
51 51
52#define MAX_INSTANCES 4 52#define MAX_INSTANCES 6 // aligned with IPUMM definitions for MAX instances i.e.,5, + 1 for persistent system
53/* Message-Ids: 53/* Message-Ids:
54 */ 54 */
55//#define DCE_RPC_CONNECT (0x80000000 | 00) Connect not needed anymore. 55//#define DCE_RPC_CONNECT (0x80000000 | 00) Connect not needed anymore.