diff options
author | Sunita Nadampalli | 2017-02-07 14:19:55 -0600 |
---|---|---|
committer | Sunita Nadampalli | 2017-02-07 14:21:29 -0600 |
commit | 398dd27e7f3181fff9e3d910b418c69f1493f52f (patch) | |
tree | ecb3577c9b3df4a09cf9a764320daa65b6057817 /dce_rpc.h | |
parent | 36f1d1389852374f3804e63e98471a751dd24e57 (diff) | |
download | repo-libdce-398dd27e7f3181fff9e3d910b418c69f1493f52f.tar.gz repo-libdce-398dd27e7f3181fff9e3d910b418c69f1493f52f.tar.xz repo-libdce-398dd27e7f3181fff9e3d910b418c69f1493f52f.zip |
libdce: Increase the concurrent engine handle countHEAD3.00.13.00master
Increase the MAX_INSTANCES count for the concurrent engine handles
to match the DCE server definitions.
Change-Id: If29de276b9a173e114ad6df9b1358b4842e86b49
Signed-off-by: Sunita Nadampalli <sunitan@ti.com>
Diffstat (limited to 'dce_rpc.h')
-rw-r--r-- | dce_rpc.h | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -49,7 +49,7 @@ | |||
49 | #define MAX_OUTPUT_BUFPTRS 2//To take care bufs and bufSizes in viddec2 case | 49 | #define MAX_OUTPUT_BUFPTRS 2//To take care bufs and bufSizes in viddec2 case |
50 | #define MAX_TOTAL_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF + MAX_OUTPUT_BUFPTRS) | 50 | #define MAX_TOTAL_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF + MAX_OUTPUT_BUFPTRS) |
51 | 51 | ||
52 | #define MAX_INSTANCES 4 | 52 | #define MAX_INSTANCES 6 // aligned with IPUMM definitions for MAX instances i.e.,5, + 1 for persistent system |
53 | /* Message-Ids: | 53 | /* Message-Ids: |
54 | */ | 54 | */ |
55 | //#define DCE_RPC_CONNECT (0x80000000 | 00) Connect not needed anymore. | 55 | //#define DCE_RPC_CONNECT (0x80000000 | 00) Connect not needed anymore. |