aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSaurabh Bipin Chandra2013-09-04 11:23:25 -0500
committerSaurabh Bipin Chandra2013-09-05 11:09:16 -0500
commitbdc17c43679f649cd46fec22f9dafc1c13130acc (patch)
treebc0f50733e06299a476b96c47d77b27a8e402c64 /libdce.c
parent06f4c11b14926021f4286903074d5544f9f5ba34 (diff)
downloadrepo-libdce-bdc17c43679f649cd46fec22f9dafc1c13130acc.tar.gz
repo-libdce-bdc17c43679f649cd46fec22f9dafc1c13130acc.tar.xz
repo-libdce-bdc17c43679f649cd46fec22f9dafc1c13130acc.zip
[LIBDCE] Add function descriptor in libdce header file
This patch adds function descriptors in the libdce.h. The xdc/std.h inclusion is shifted from libdce.c to libdce.h to remove the need of client application including xdc/std.h. Change-Id: I4b9e6f12643b130a2cf1d317c4fed595008c7812 Signed-off-by: Saurabh Bipin Chandra <a0131926@ti.com>
Diffstat (limited to 'libdce.c')
-rw-r--r--libdce.c8
1 files changed, 3 insertions, 5 deletions
diff --git a/libdce.c b/libdce.c
index f791e18..25d0789 100644
--- a/libdce.c
+++ b/libdce.c
@@ -71,8 +71,6 @@
71#include <sys/stat.h> /* For mode constants */ 71#include <sys/stat.h> /* For mode constants */
72#include <semaphore.h> 72#include <semaphore.h>
73 73
74#include <xdc/std.h>
75
76/* IPC Headers */ 74/* IPC Headers */
77#include <MmRpc.h> 75#include <MmRpc.h>
78 76
@@ -85,9 +83,9 @@
85 83
86/********************* GLOBALS ***********************/ 84/********************* GLOBALS ***********************/
87/* Hande used for Remote Communication */ 85/* Hande used for Remote Communication */
88static MmRpc_Handle MmRpcHandle = NULL; 86static MmRpc_Handle MmRpcHandle = NULL;
89sem_t *dce_semaphore = NULL; 87sem_t *dce_semaphore = NULL;
90static int count = 0; 88static int count = 0;
91 89
92 90
93/****************** INLINE FUNCTIONS ********************/ 91/****************** INLINE FUNCTIONS ********************/