diff options
author | Sathishkumar | 2013-09-05 06:34:31 -0500 |
---|---|---|
committer | Saurabh Bipin Chandra | 2013-09-05 11:09:16 -0500 |
commit | e08aec49c5bee1a70ea4b8a6e1d29a5d09c8ec2e (patch) | |
tree | 45c3aee6f4fd8f47c7596534d48b7ffa065dcc0f /libdce.c | |
parent | bdc17c43679f649cd46fec22f9dafc1c13130acc (diff) | |
download | repo-libdce-e08aec49c5bee1a70ea4b8a6e1d29a5d09c8ec2e.tar.gz repo-libdce-e08aec49c5bee1a70ea4b8a6e1d29a5d09c8ec2e.tar.xz repo-libdce-e08aec49c5bee1a70ea4b8a6e1d29a5d09c8ec2e.zip |
[LINUX] Fix for make install
This patch fixes make install. All the required headers are
copied to $(includedir)/dce on make install.
Unused variables(X11 and WAYLAND) are removed in Makefile.am and
pkg-config on libmmrpc is removed as no libmmrpc.pc is available.
xdc_target_types__=gnu/targets/std.h is added to libdce.h, so
that applications need not do it when using libdce.h.
Change-Id: I8cc70aa2102becdbdc4c6b1e38e2aaa91739c4cc
Signed-off-by: Sathishkumar <x0203598@ti.com>
Diffstat (limited to 'libdce.c')
-rw-r--r-- | libdce.c | 6 |
1 files changed, 3 insertions, 3 deletions
@@ -83,9 +83,9 @@ | |||
83 | 83 | ||
84 | /********************* GLOBALS ***********************/ | 84 | /********************* GLOBALS ***********************/ |
85 | /* Hande used for Remote Communication */ | 85 | /* Hande used for Remote Communication */ |
86 | static MmRpc_Handle MmRpcHandle = NULL; | 86 | MmRpc_Handle MmRpcHandle = NULL; |
87 | sem_t *dce_semaphore = NULL; | 87 | sem_t *dce_semaphore = NULL; |
88 | static int count = 0; | 88 | static int count = 0; |
89 | 89 | ||
90 | 90 | ||
91 | /****************** INLINE FUNCTIONS ********************/ | 91 | /****************** INLINE FUNCTIONS ********************/ |