aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSaurabh Bipin Chandra2013-09-02 23:04:10 -0500
committerSaurabh Bipin Chandra2013-09-05 10:43:34 -0500
commit2cf99e4c810f3fe1eddd1e02469643384002079f (patch)
tree0b596827382e4c563581d1fd7e906e8238e87308 /libdce.h
parentfde931439600e9be8f4556960230f6b62a474ade (diff)
downloadrepo-libdce-2cf99e4c810f3fe1eddd1e02469643384002079f.tar.gz
repo-libdce-2cf99e4c810f3fe1eddd1e02469643384002079f.tar.xz
repo-libdce-2cf99e4c810f3fe1eddd1e02469643384002079f.zip
[LINUX] Expose dce_init and dce_deinit calls to user
This patch changes the declaration of dce_init() and dce_deinit() to what is expected by Gstreamer for GLP and exposes it. This involves returning a struct omap_device pointer as void * during dce_init() and receiving a struct omap_device during dce_deinit(). The IPC initialization/deinitialization has been separated out of dce_init()/dce_deinit() into two static functions dce_ipc_init(), dce_ipc_deinit(). These functions are now included within Engine_open(), Engine_close() for all OSs. Change-Id: I86f4778cbd80f0a83aa3c39d8183bb3155a2a391 Signed-off-by: Saurabh Bipin Chandra <a0131926@ti.com>
Diffstat (limited to 'libdce.h')
-rw-r--r--libdce.h31
1 files changed, 25 insertions, 6 deletions
diff --git a/libdce.h b/libdce.h
index 7a30563..fdf2c7f 100644
--- a/libdce.h
+++ b/libdce.h
@@ -38,6 +38,12 @@
38#include <ti/sdo/ce/video3/viddec3.h> 38#include <ti/sdo/ce/video3/viddec3.h>
39#include <ti/sdo/ce/video2/videnc2.h> 39#include <ti/sdo/ce/video2/videnc2.h>
40 40
41#if defined(BUILDOS_LINUX)
42/* avoid some messy stuff in xdc/std.h which leads to gcc issues */
43#define xdc__ARGTOPTR
44#define xdc__ARGTOFXN
45#endif /* BUILDOS_LINUX */
46
41 47
42/* DCE Error Types */ 48/* DCE Error Types */
43typedef enum dce_error_status { 49typedef enum dce_error_status {
@@ -60,11 +66,23 @@ void *dce_alloc(int sz);
60void dce_free(void *ptr); 66void dce_free(void *ptr);
61 67
62 68
63#if defined(BUILDOS_LINUX) 69/*********************************** APIs for Linux ***********************************/
64/* avoid some messy stuff in xdc/std.h which leads to gcc issues */ 70/************************ Initialization/Deinitialization APIs ************************/
65#define xdc__ARGTOPTR 71/*=====================================================================================*/
66#define xdc__ARGTOFXN 72/** dce_init : Initialize DCE. Only Linux applications are expected to call.
73 *
74 * @ return : Pointer to omap_device structure.
75 */
76void *dce_init(void);
77
78/*===============================================================*/
79/** dce_deinit : Deinitialize DCE. Only Linux applications are expected to call.
80 *
81 * @ param dev [in] : Pointer to omap_device structure.
82 */
83void dce_deinit(void *dev);
67 84
85/************************ Input/Output Buffer Lock/Unlock APIs ************************/
68/*=====================================================================================*/ 86/*=====================================================================================*/
69/** dce_buf_lock : Pin or lock Tiler Buffers which would be used by the codec 87/** dce_buf_lock : Pin or lock Tiler Buffers which would be used by the codec
70 * as reference buffers. API is specific to GLP. 88 * as reference buffers. API is specific to GLP.
@@ -85,10 +103,11 @@ int dce_buf_lock(int num, size_t *handle);
85 */ 103 */
86int dce_buf_unlock(int num, size_t *handle); 104int dce_buf_unlock(int num, size_t *handle);
87 105
88void dce_set_fd(int fd); 106/******************************* OMAPDRM Get/Set FD APIs *******************************/
89int dce_get_fd(); 107int dce_get_fd();
90 108
91#endif /* BUILDOS_LINUX */ 109void dce_set_fd(int fd);
110
92 111
93#endif /* __LIBDCE_H__ */ 112#endif /* __LIBDCE_H__ */
94 113