aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBuddy Liong2016-06-17 10:30:07 -0500
committerBuddy Liong2016-06-17 10:30:07 -0500
commitd0d2e63691f4c6906aa9ae28c16f5b92de8c1bcd (patch)
tree6a874121e0c5846ad00fc291682b0f09b45498c9 /libdce.h
parent4e9b02508ac3847df0af5c496a1be7b4ae082ad5 (diff)
downloadrepo-libdce-d0d2e63691f4c6906aa9ae28c16f5b92de8c1bcd.tar.gz
repo-libdce-d0d2e63691f4c6906aa9ae28c16f5b92de8c1bcd.tar.xz
repo-libdce-d0d2e63691f4c6906aa9ae28c16f5b92de8c1bcd.zip
get_rproc_info: Introduce new API to query remoteproc
This is the initial implementation of an extensible API that allows the user to query various remote core parameters. Currently, there are three query parameters that are supported: 1. CPU Load 2. Total configured heap size 3. Available heap size The intent of this API is to programmatically call the API and feed it in various other tools that can be developed on top of this (for example: soc performance visualization etc.) NOTE: This will require the implementation on ipumm-fw and/or dspdce-fw. Change-Id: I94c309221dbce24162a4f31166890d3acdb2d049 Signed-off-by: Karthik Ramanan <a0393906@ti.com> Signed-off-by: Buddy Liong <buddy.liong@ti.com>
Diffstat (limited to 'libdce.h')
-rw-r--r--libdce.h15
1 files changed, 15 insertions, 0 deletions
diff --git a/libdce.h b/libdce.h
index de16f0d..f17422e 100644
--- a/libdce.h
+++ b/libdce.h
@@ -58,6 +58,13 @@ typedef enum dce_error_status {
58 DCE_EOMAPDRM_FAIL = -7 58 DCE_EOMAPDRM_FAIL = -7
59} dce_error_status; 59} dce_error_status;
60 60
61
62typedef enum rproc_info_type {
63 RPROC_CPU_LOAD = 0,
64 RPROC_TOTAL_HEAP_SIZE = 1,
65 RPROC_AVAILABLE_HEAP_SIZE = 2
66} rproc_info_type;
67
61/***************************** Memory Allocation/Free APIs *****************************/ 68/***************************** Memory Allocation/Free APIs *****************************/
62/*=====================================================================================*/ 69/*=====================================================================================*/
63/** dce_alloc : Allocate the Data structures passed to codec-engine APIs 70/** dce_alloc : Allocate the Data structures passed to codec-engine APIs
@@ -183,5 +190,13 @@ int dce_get_fd();
183void dce_set_fd(int fd); 190void dce_set_fd(int fd);
184 191
185 192
193 /*===============================================================*/
194/** get_rproc_info : Get Information from the Remote proc.
195 *
196 * @ param engine [in] : Engine Handle obtained in Engine_open() call.
197 * @ param info_type [in] : Information type as defined in the rproc_info_type
198+ */
199int32_t get_rproc_info(Engine_Handle engine, rproc_info_type info_type);
200
186#endif /* __LIBDCE_H__ */ 201#endif /* __LIBDCE_H__ */
187 202