aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSunita Nadampalli2015-04-22 14:36:37 -0500
committerGerrit Code Review2015-04-27 12:37:31 -0500
commit5146b13160d7d1cf0b828104503aa67a88e7cc6d (patch)
tree9b1916e50bd60dfcc781898ebfd9fd0ea62dd730 /libdce_linux.c
parent7d0014c9c89b71fe91175b78fc3cfc26829b2a9d (diff)
downloadrepo-libdce-5146b13160d7d1cf0b828104503aa67a88e7cc6d.tar.gz
repo-libdce-5146b13160d7d1cf0b828104503aa67a88e7cc6d.tar.xz
repo-libdce-5146b13160d7d1cf0b828104503aa67a88e7cc6d.zip
libdce[Linux]: Add mutex protection for dce_buf_lock/dce_buf_unlock
The dce_buf_lock and dce_buf_unlock are meant for any video buffer locking and unlocking with the GEM allocator. Currently, these methods are being called from libdce apis with ipc mutex held. In order to enable other media components to make use of these buffer lock/unlock apis, explicit ipc mutex protection is added. Change-Id: Ibb4976120e5dfe6f88b42359655a460cafc223ac Signed-off-by: Sunita Nadampalli <sunitan@ti.com>
Diffstat (limited to 'libdce_linux.c')
-rw-r--r--libdce_linux.c28
1 files changed, 28 insertions, 0 deletions
diff --git a/libdce_linux.c b/libdce_linux.c
index 85dc517..3de2e0a 100644
--- a/libdce_linux.c
+++ b/libdce_linux.c
@@ -34,6 +34,8 @@
34#include <string.h> 34#include <string.h>
35#include <stdio.h> 35#include <stdio.h>
36 36
37#include <pthread.h>
38
37#include <xf86drm.h> 39#include <xf86drm.h>
38#include <omap_drm.h> 40#include <omap_drm.h>
39#include <omap_drmif.h> 41#include <omap_drmif.h>
@@ -51,12 +53,19 @@ int bDrmOpenedByDce = FALSE;
51struct omap_device *OmapDev = NULL; 53struct omap_device *OmapDev = NULL;
52extern MmRpc_Handle MmRpcHandle[]; 54extern MmRpc_Handle MmRpcHandle[];
53 55
56extern pthread_mutex_t ipc_mutex;
57
54void *dce_init(void) 58void *dce_init(void)
55{ 59{
56 dce_error_status eError = DCE_EOK; 60 dce_error_status eError = DCE_EOK;
57 61
58 DEBUG(" >> dce_init"); 62 DEBUG(" >> dce_init");
59 63
64 pthread_mutexattr_t attr;
65 pthread_mutexattr_init(&attr);
66 pthread_mutexattr_settype(&attr, PTHREAD_MUTEX_RECURSIVE);
67 pthread_mutex_init(&ipc_mutex, &attr);
68
60 /* Open omapdrm device */ 69 /* Open omapdrm device */
61 if( OmapDrm_FD == INVALID_DRM_FD ) { 70 if( OmapDrm_FD == INVALID_DRM_FD ) {
62 DEBUG("Open omapdrm device"); 71 DEBUG("Open omapdrm device");
@@ -90,6 +99,8 @@ int dce_buf_lock(int num, size_t *handle)
90 MmRpc_BufDesc *desc = NULL; 99 MmRpc_BufDesc *desc = NULL;
91 dce_error_status eError = DCE_EOK; 100 dce_error_status eError = DCE_EOK;
92 101
102 pthread_mutex_lock(&ipc_mutex);
103
93 _ASSERT(num > 0, DCE_EINVALID_INPUT); 104 _ASSERT(num > 0, DCE_EINVALID_INPUT);
94 105
95 desc = malloc(num * sizeof(MmRpc_BufDesc)); 106 desc = malloc(num * sizeof(MmRpc_BufDesc));
@@ -106,6 +117,9 @@ EXIT:
106 if( desc ) { 117 if( desc ) {
107 free(desc); 118 free(desc);
108 } 119 }
120
121 pthread_mutex_unlock(&ipc_mutex);
122
109 return (eError); 123 return (eError);
110} 124}
111 125
@@ -115,6 +129,8 @@ int dce_buf_unlock(int num, size_t *handle)
115 MmRpc_BufDesc *desc = NULL; 129 MmRpc_BufDesc *desc = NULL;
116 dce_error_status eError = DCE_EOK; 130 dce_error_status eError = DCE_EOK;
117 131
132 pthread_mutex_lock(&ipc_mutex);
133
118 _ASSERT(num > 0, DCE_EINVALID_INPUT); 134 _ASSERT(num > 0, DCE_EINVALID_INPUT);
119 135
120 desc = malloc(num * sizeof(MmRpc_BufDesc)); 136 desc = malloc(num * sizeof(MmRpc_BufDesc));
@@ -131,6 +147,9 @@ EXIT:
131 if( desc ) { 147 if( desc ) {
132 free(desc); 148 free(desc);
133 } 149 }
150
151 pthread_mutex_unlock(&ipc_mutex);
152
134 return (eError); 153 return (eError);
135} 154}
136 155
@@ -156,6 +175,8 @@ int dsp_dce_buf_lock(int num, size_t *handle)
156 MmRpc_BufDesc *desc = NULL; 175 MmRpc_BufDesc *desc = NULL;
157 dce_error_status eError = DCE_EOK; 176 dce_error_status eError = DCE_EOK;
158 177
178 pthread_mutex_lock(&ipc_mutex);
179
159 _ASSERT(num > 0, DCE_EINVALID_INPUT); 180 _ASSERT(num > 0, DCE_EINVALID_INPUT);
160 181
161 desc = malloc(num * sizeof(MmRpc_BufDesc)); 182 desc = malloc(num * sizeof(MmRpc_BufDesc));
@@ -172,6 +193,9 @@ EXIT:
172 if( desc ) { 193 if( desc ) {
173 free(desc); 194 free(desc);
174 } 195 }
196
197 pthread_mutex_unlock(&ipc_mutex);
198
175 return (eError); 199 return (eError);
176} 200}
177 201
@@ -181,6 +205,8 @@ int dsp_dce_buf_unlock(int num, size_t *handle)
181 MmRpc_BufDesc *desc = NULL; 205 MmRpc_BufDesc *desc = NULL;
182 dce_error_status eError = DCE_EOK; 206 dce_error_status eError = DCE_EOK;
183 207
208 pthread_mutex_lock(&ipc_mutex);
209
184 _ASSERT(num > 0, DCE_EINVALID_INPUT); 210 _ASSERT(num > 0, DCE_EINVALID_INPUT);
185 211
186 desc = malloc(num * sizeof(MmRpc_BufDesc)); 212 desc = malloc(num * sizeof(MmRpc_BufDesc));
@@ -197,6 +223,8 @@ EXIT:
197 if( desc ) { 223 if( desc ) {
198 free(desc); 224 free(desc);
199 } 225 }
226
227 pthread_mutex_unlock(&ipc_mutex);
200 return (eError); 228 return (eError);
201} 229}
202/* Incase of X11 or Wayland the fd can be shared to libdce using this call */ 230/* Incase of X11 or Wayland the fd can be shared to libdce using this call */