aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBuddy Liong2014-08-20 10:56:01 -0500
committerBuddy Liong2014-08-20 12:47:24 -0500
commit16c81c0153b31325782464f751915476fa4f3028 (patch)
treef83d88972e6e8a7e0ef19e73a9061ed2f917b47c /packages
parent9ff1f626118c7923b84445b3da64352289d308ca (diff)
downloadrepo-libdce-16c81c0153b31325782464f751915476fa4f3028.tar.gz
repo-libdce-16c81c0153b31325782464f751915476fa4f3028.tar.xz
repo-libdce-16c81c0153b31325782464f751915476fa4f3028.zip
README update3.00.06.00
Integration with IPC 3.23.00.01 requires build tool update on XDC tool version to 3_25_06_96 Copying the header files used from 3_25_06_90 version. Change-Id: Ie1e6e167a9cfb42fde706fa06ba4dd5900db7483 Signed-off-by: Buddy Liong <buddy.budiono@ti.com>
Diffstat (limited to 'packages')
-rw-r--r--packages/xdctools/gnu/targets/std.h34
-rw-r--r--packages/xdctools/google/targets/arm/std.h2
-rw-r--r--packages/xdctools/google/targets/std.h2
-rw-r--r--packages/xdctools/qnx/targets/arm/std.h2
-rw-r--r--packages/xdctools/xdc/std.h2
5 files changed, 21 insertions, 21 deletions
diff --git a/packages/xdctools/gnu/targets/std.h b/packages/xdctools/gnu/targets/std.h
index 326ae9b..23c2e25 100644
--- a/packages/xdctools/gnu/targets/std.h
+++ b/packages/xdctools/gnu/targets/std.h
@@ -36,34 +36,34 @@
36/* 36/*
37 * ======== [U]Int<n> ======== 37 * ======== [U]Int<n> ========
38 */ 38 */
39typedef signed char xdc_Int8; 39typedef signed char xdc_Int8;
40typedef unsigned char xdc_UInt8; 40typedef unsigned char xdc_UInt8;
41typedef short xdc_Int16; 41typedef short xdc_Int16;
42typedef unsigned short xdc_UInt16; 42typedef unsigned short xdc_UInt16;
43typedef int xdc_Int32; 43typedef int xdc_Int32;
44 44
45#if defined(__ARM_ARCH_7M__) || defined(__ARM_ARCH_7EM__) /* Cortex M */ 45#if defined(__ARM_ARCH_7M__) || defined(__ARM_ARCH_7EM__) /* Cortex M */
46typedef unsigned xdc_UInt32; 46 typedef unsigned xdc_UInt32;
47#else 47#else
48typedef unsigned long xdc_UInt32; 48 typedef unsigned long xdc_UInt32;
49#endif 49#endif
50 50
51__extension__ typedef long long xdc_Int64; 51__extension__ typedef long long xdc_Int64;
52__extension__ typedef unsigned long long xdc_UInt64; 52__extension__ typedef unsigned long long xdc_UInt64;
53 53
54/* 54/*
55 * ======== Bits<n> ======== 55 * ======== Bits<n> ========
56 */ 56 */
57typedef unsigned char xdc_Bits8; 57typedef unsigned char xdc_Bits8;
58typedef unsigned short xdc_Bits16; 58typedef unsigned short xdc_Bits16;
59typedef unsigned int xdc_Bits32; 59typedef unsigned int xdc_Bits32;
60__extension__ typedef unsigned long long xdc_Bits64; 60__extension__ typedef unsigned long long xdc_Bits64;
61 61
62/* 62/*
63 * ======== [IU]Arg ======== 63 * ======== [IU]Arg ========
64 */ 64 */
65typedef long xdc_IArg; 65typedef long xdc_IArg;
66typedef unsigned long xdc_UArg; 66typedef unsigned long xdc_UArg;
67 67
68#define xdc__ARG__ 68#define xdc__ARG__
69typedef xdc_IArg xdc_Arg; /* deprecated, but compatible with BIOS 5.x */ 69typedef xdc_IArg xdc_Arg; /* deprecated, but compatible with BIOS 5.x */
@@ -71,12 +71,12 @@ typedef xdc_IArg xdc_Arg; /* deprecated, but compatible with BIOS 5.x */
71/* 71/*
72 * ======== xdc__META ======== 72 * ======== xdc__META ========
73 */ 73 */
74#define xdc__META(n, s) __attribute__ ((section("xdc.meta"))) const char (n)[] = { s } 74#define xdc__META(n,s) __attribute__ ((section ("xdc.meta"))) const char (n)[] = {s}
75 75
76#endif /* gnu_targets_STD_ */ 76#endif /* gnu_targets_STD_ */
77 77
78/* 78/*
79 * @(#) gnu.targets; 1, 0, 1,603; 6-24-2013 15:21:46; /db/ztree/library/trees/xdctargets/xdctargets-g31x/src/ xlibrary 79 * @(#) gnu.targets; 1, 0, 1,630; 12-19-2013 15:12:00; /db/ztree/library/trees/xdctargets/xdctargets-g41x/src/ xlibrary
80 80
81 */ 81 */
82 82
diff --git a/packages/xdctools/google/targets/arm/std.h b/packages/xdctools/google/targets/arm/std.h
index aa1b5c1..40f1718 100644
--- a/packages/xdctools/google/targets/arm/std.h
+++ b/packages/xdctools/google/targets/arm/std.h
@@ -36,7 +36,7 @@
36#endif /* google_targets_arm_STD_ */ 36#endif /* google_targets_arm_STD_ */
37 37
38/* 38/*
39 * @(#) google.targets.arm; 1, 0, 0,111; 6-24-2013 15:21:49; /db/ztree/library/trees/xdctargets/xdctargets-g31x/src/ xlibrary 39 * @(#) google.targets.arm; 1, 0, 0,138; 12-19-2013 15:12:11; /db/ztree/library/trees/xdctargets/xdctargets-g41x/src/ xlibrary
40 40
41 */ 41 */
42 42
diff --git a/packages/xdctools/google/targets/std.h b/packages/xdctools/google/targets/std.h
index 5312e79..c0a25af 100644
--- a/packages/xdctools/google/targets/std.h
+++ b/packages/xdctools/google/targets/std.h
@@ -72,7 +72,7 @@ typedef xdc_IArg xdc_Arg; /* deprecated, but compatible with BIOS 5.x */
72#endif /* google_targets_STD_ */ 72#endif /* google_targets_STD_ */
73 73
74/* 74/*
75 * @(#) google.targets; 1, 0, 0,112; 6-24-2013 15:21:46; /db/ztree/library/trees/xdctargets/xdctargets-g31x/src/ xlibrary 75 * @(#) google.targets; 1, 0, 0,139; 12-19-2013 15:12:09; /db/ztree/library/trees/xdctargets/xdctargets-g41x/src/ xlibrary
76 76
77 */ 77 */
78 78
diff --git a/packages/xdctools/qnx/targets/arm/std.h b/packages/xdctools/qnx/targets/arm/std.h
index 4837b15..096bcf6 100644
--- a/packages/xdctools/qnx/targets/arm/std.h
+++ b/packages/xdctools/qnx/targets/arm/std.h
@@ -36,7 +36,7 @@
36#endif /* qnx_targets_arm_STD_ */ 36#endif /* qnx_targets_arm_STD_ */
37 37
38/* 38/*
39 * @(#) qnx.targets.arm; 1, 0, 0,101; 6-24-2013 15:21:54; /db/ztree/library/trees/xdctargets/xdctargets-g31x/src/ xlibrary 39 * @(#) qnx.targets.arm; 1, 0, 0,128; 12-19-2013 15:12:23; /db/ztree/library/trees/xdctargets/xdctargets-g41x/src/ xlibrary
40 40
41 */ 41 */
42 42
diff --git a/packages/xdctools/xdc/std.h b/packages/xdctools/xdc/std.h
index 1f751e5..c965d08 100644
--- a/packages/xdctools/xdc/std.h
+++ b/packages/xdctools/xdc/std.h
@@ -349,6 +349,6 @@ typedef xdc_Bits64 Bits64;
349 349
350#endif /* xdc_std__include */ 350#endif /* xdc_std__include */
351/* 351/*
352 * @(#) xdc; 1, 1, 1,426; 6-24-2013 18:59:27; /db/ztree/library/trees/xdc/xdc-z52x/src/packages/ 352 * @(#) xdc; 1, 1, 1,443; 12-19-2013 19:53:01; /db/ztree/library/trees/xdc/xdc-z63x/src/packages/
353 */ 353 */
354 354