aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBuddy Liong2014-11-11 15:34:43 -0600
committerBuddy Liong2014-11-19 11:44:50 -0600
commit3b9d689f23e54ddf8c157643e50dd45709890fbd (patch)
tree0e3a2eef212a89df6cf9526f45fb17aa354dd93b /packages
parent02907e6c0b25f3abbb90f762681a9b13abe29477 (diff)
downloadrepo-libdce-3b9d689f23e54ddf8c157643e50dd45709890fbd.tar.gz
repo-libdce-3b9d689f23e54ddf8c157643e50dd45709890fbd.tar.xz
repo-libdce-3b9d689f23e54ddf8c157643e50dd45709890fbd.zip
Integration based on IPC 3.30.01.12
Integration with IPC 3.30.01.12 requires build tool update on XDC tool version to 3_30_xx_xx. Using the latest XDC Tools of 3_30_05_60_core Copying the header files used from 3_30_05_60 version. Change-Id: I648bfa945bcc0d8a43b4653d8f303cd9c18ee03f Signed-off-by: Buddy Liong <buddy.budiono@ti.com>
Diffstat (limited to 'packages')
-rw-r--r--packages/xdctools/gnu/targets/std.h7
-rw-r--r--packages/xdctools/xdc/std.h4
2 files changed, 8 insertions, 3 deletions
diff --git a/packages/xdctools/gnu/targets/std.h b/packages/xdctools/gnu/targets/std.h
index 23c2e25..4301831 100644
--- a/packages/xdctools/gnu/targets/std.h
+++ b/packages/xdctools/gnu/targets/std.h
@@ -17,6 +17,11 @@
17#ifndef gnu_targets_STD_ 17#ifndef gnu_targets_STD_
18#define gnu_targets_STD_ 18#define gnu_targets_STD_
19 19
20/* allow _TI_STD_TYPES like 'Uns' and 'Uint8' */
21#ifndef xdc__deprecated_types
22#define xdc__deprecated_types
23#endif
24
20/* include target-specific "portable" macros */ 25/* include target-specific "portable" macros */
21#if defined(xdc_target_name__) & !defined(xdc_target_macros_include__) 26#if defined(xdc_target_name__) & !defined(xdc_target_macros_include__)
22#include xdc__local_include(xdc_target_name__) 27#include xdc__local_include(xdc_target_name__)
@@ -76,7 +81,7 @@ typedef xdc_IArg xdc_Arg; /* deprecated, but compatible with BIOS 5.x */
76#endif /* gnu_targets_STD_ */ 81#endif /* gnu_targets_STD_ */
77 82
78/* 83/*
79 * @(#) gnu.targets; 1, 0, 1,630; 12-19-2013 15:12:00; /db/ztree/library/trees/xdctargets/xdctargets-g41x/src/ xlibrary 84 * @(#) gnu.targets; 1, 0, 1,672; 3-17-2014 16:49:45; /db/ztree/library/trees/xdctargets/xdctargets-h18x/src/ xlibrary
80 85
81 */ 86 */
82 87
diff --git a/packages/xdctools/xdc/std.h b/packages/xdctools/xdc/std.h
index c965d08..848c527 100644
--- a/packages/xdctools/xdc/std.h
+++ b/packages/xdctools/xdc/std.h
@@ -240,7 +240,7 @@ typedef xdc_UInt16 UInt16;
240typedef xdc_UInt32 UInt32; 240typedef xdc_UInt32 UInt32;
241 241
242/* DEPRECATED Aliases */ 242/* DEPRECATED Aliases */
243#ifndef xdc__strict 243#if !defined(xdc__strict) && defined(xdc__deprecated_types)
244#define _TI_STD_TYPES 244#define _TI_STD_TYPES
245 245
246/* xdc_Arg is defined only in ti/targets/std.h; use IArg and UArg instead */ 246/* xdc_Arg is defined only in ti/targets/std.h; use IArg and UArg instead */
@@ -349,6 +349,6 @@ typedef xdc_Bits64 Bits64;
349 349
350#endif /* xdc_std__include */ 350#endif /* xdc_std__include */
351/* 351/*
352 * @(#) xdc; 1, 1, 1,443; 12-19-2013 19:53:01; /db/ztree/library/trees/xdc/xdc-z63x/src/packages/ 352 * @(#) xdc; 1, 1, 1,476; 3-20-2014 17:05:02; /db/ztree/library/trees/xdc/xdc-A32x/src/packages/
353 */ 353 */
354 354