aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSubash Lakkimsetti2016-04-06 15:21:55 -0500
committerSubash Lakkimsetti2016-04-06 15:21:55 -0500
commit4e9b02508ac3847df0af5c496a1be7b4ae082ad5 (patch)
treeb61b1bbcc89f263a7238dbddc03d16dd4d92ae27 /test_qnx
parent868116b5e26534697b6a18c5fa466a01867076cf (diff)
downloadrepo-libdce-4e9b02508ac3847df0af5c496a1be7b4ae082ad5.tar.gz
repo-libdce-4e9b02508ac3847df0af5c496a1be7b4ae082ad5.tar.xz
repo-libdce-4e9b02508ac3847df0af5c496a1be7b4ae082ad5.zip
[LIBDCE]: Fix in dce_enc_test when buffer type is tiler
In NUMROW case while reading input from file to buffer Y & UV input read offsets are not configured correctly Change-Id: Ice9f5e85201ba967aa485f6dc11723b3794eeb9c Signed-off-by: Subash Lakkimsetti <x0091084@ti.com>
Diffstat (limited to 'test_qnx')
-rw-r--r--test_qnx/dce_enc_test/dce_enc_test.c29
1 files changed, 14 insertions, 15 deletions
diff --git a/test_qnx/dce_enc_test/dce_enc_test.c b/test_qnx/dce_enc_test/dce_enc_test.c
index 616859e..05b80bd 100644
--- a/test_qnx/dce_enc_test/dce_enc_test.c
+++ b/test_qnx/dce_enc_test/dce_enc_test.c
@@ -406,10 +406,18 @@ static const char *get_path(const char *pattern, int cnt)
406 406
407int read_partial_input(const char *pattern, int cnt, char *input, int rowmode, int numBlock) 407int read_partial_input(const char *pattern, int cnt, char *input, int rowmode, int numBlock)
408{ 408{
409 int sz = 0, n = 0, num_planes, i, buf_height; 409 int sz = 0, n = 0, num_planes, i, buf_height,uv_max,y_max;
410 char *input_y = (char *) ((int) input + dest_y_offset); 410 char *input_y = (char *) ((int) input + dest_y_offset);
411 char *input_uv = (char *) ((int) input + dest_uv_offset); 411 char *input_uv = (char *) ((int) input + dest_uv_offset);
412 412
413 if( tiler ) {
414 uv_max = 4096 * height * 1.5;
415 y_max = 4096 * height;
416 } else {
417 uv_max = width * height * 1.5;
418 y_max = width * height;
419 }
420
413 const char *path = get_path(pattern, cnt); 421 const char *path = get_path(pattern, cnt);
414 if( path == NULL ) { 422 if( path == NULL ) {
415 return (sz); 423 return (sz);
@@ -437,7 +445,7 @@ int read_partial_input(const char *pattern, int cnt, char *input, int rowmode, i
437 445
438 for( i = 0; i < buf_height; i++ ) { 446 for( i = 0; i < buf_height; i++ ) {
439 if( num_planes ) { // UV location - num_plane = 1 447 if( num_planes ) { // UV location - num_plane = 1
440 if( dest_uv_offset < (width * height * 1.5) ) { 448 if( dest_uv_offset < uv_max ) {
441 lseek(fd, input_uv_offset, SEEK_SET); 449 lseek(fd, input_uv_offset, SEEK_SET);
442 n = read(fd, input_uv , width); 450 n = read(fd, input_uv , width);
443 if( n ) { 451 if( n ) {
@@ -461,7 +469,7 @@ int read_partial_input(const char *pattern, int cnt, char *input, int rowmode, i
461 //DEBUGLOW("dest_uv_offset %d >= width * height * 1.5 %d", (int)dest_uv_offset, (int) (width * height * 1.5)); 469 //DEBUGLOW("dest_uv_offset %d >= width * height * 1.5 %d", (int)dest_uv_offset, (int) (width * height * 1.5));
462 } 470 }
463 } else { // Y location - num_plane = 0 471 } else { // Y location - num_plane = 0
464 if( dest_y_offset < (width * height) ) { 472 if( dest_y_offset < y_max ) {
465 lseek(fd, input_y_offset, SEEK_SET); 473 lseek(fd, input_y_offset, SEEK_SET);
466 n = read(fd, input_y , width); 474 n = read(fd, input_y , width);
467 if( n ) { 475 if( n ) {
@@ -1445,11 +1453,7 @@ int main(int argc, char * *argv)
1445#endif 1453#endif
1446 1454
1447 if (datamode == IVIDEO_NUMROWS) { 1455 if (datamode == IVIDEO_NUMROWS) {
1448 if( tiler ) { 1456 input_uv_offset = input_y_offset + (width * height);
1449 input_uv_offset = input_y_offset + (4096 * height);
1450 } else {
1451 input_uv_offset = input_y_offset + (width * height);
1452 }
1453 DEBUG("input_y_offset %d input_uv_offset %d ", input_y_offset, input_uv_offset); 1457 DEBUG("input_y_offset %d input_uv_offset %d ", input_y_offset, input_uv_offset);
1454 } 1458 }
1455 1459
@@ -1772,13 +1776,8 @@ int main(int argc, char * *argv)
1772 1776
1773 if (datamode == IVIDEO_NUMROWS) { 1777 if (datamode == IVIDEO_NUMROWS) {
1774 // Reset to the next frame; when VIDENC2_process return; 1 input frame should be encoded. 1778 // Reset to the next frame; when VIDENC2_process return; 1 input frame should be encoded.
1775 if( tiler ) { 1779 input_y_offset += (width * height/2);
1776 input_y_offset += (4096 * height/2); 1780 input_uv_offset += (width * height);
1777 input_uv_offset += (4096 * height);
1778 } else {
1779 input_y_offset += (width * height/2);
1780 input_uv_offset += (width * height);
1781 }
1782 DEBUG("input_y_offset %d input_uv_offset %d", input_y_offset, input_uv_offset); 1781 DEBUG("input_y_offset %d input_uv_offset %d", input_y_offset, input_uv_offset);
1783 } 1782 }
1784 } 1783 }