aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBuddy Liong2015-04-09 12:40:16 -0500
committerBuddy Liong2015-04-21 10:01:18 -0500
commit7345eec3dfe9cd5d255703aef881c2d08a99a8a3 (patch)
treecd59cc5446b6d9f1fa6485899e05221603f1434d /test_qnx
parentf8df435c9936f632c4aea63316eafa569bcbbc52 (diff)
downloadrepo-libdce-7345eec3dfe9cd5d255703aef881c2d08a99a8a3.tar.gz
repo-libdce-7345eec3dfe9cd5d255703aef881c2d08a99a8a3.tar.xz
repo-libdce-7345eec3dfe9cd5d255703aef881c2d08a99a8a3.zip
[QNX] Remove dependency on QNX TILER for memory allocation
Previously dce_alloc() call will always reserve the memory from QNX TILER 1D. The same case happens when it calls memplugin_alloc since the definition of DEFAULT_REGION is set to MEM_TILER_1D for QNX. Since there is a known issue of DMA lockup due to MPU side performing memory copy into the TILER memory, this patch limits the use of QNX TILER. With this patch, dce_test and dce_enc_test can be executed without QNX TILER allocation. DCE test apps are also updated to allocate the memory through shmemallocator instead of QNX TILER. The capability to: allocate TILER output buffer for decoder and allocate TILER input buffer and output buffer for encoder are still existed as part of the dce_test or dce_enc_test input parameter 'tiler' vs 'nontiler' Change-Id: I33e2a9dd83c791cc2621e548628715abaeae871d Signed-off-by: Buddy Liong <buddy.budiono@ti.com>
Diffstat (limited to 'test_qnx')
-rw-r--r--test_qnx/dce_enc_test/dce_enc_test.c16
-rw-r--r--test_qnx/dce_test/dce_test.c11
2 files changed, 14 insertions, 13 deletions
diff --git a/test_qnx/dce_enc_test/dce_enc_test.c b/test_qnx/dce_enc_test/dce_enc_test.c
index cbc80e3..092703a 100644
--- a/test_qnx/dce_enc_test/dce_enc_test.c
+++ b/test_qnx/dce_enc_test/dce_enc_test.c
@@ -264,9 +264,10 @@ int read_input(const char *pattern, int cnt, char *input)
264 264
265 sz = width * height * 3 / 2; 265 sz = width * height * 3 / 2;
266 266
267 // Filling the input in TILER 2D mode; where 267 // Filling the input in NV12 format; where
268 // Luma has size of Stride "4096" * height. 268 // Luma has size of Stride "4096" * height for TILER or width * height
269 // and Chroma has size of Stride "4096 * height / 2. 269 // and Chroma has size of Stride "4096 * height / 2 for TILER or
270 // width * height / 2
270 for( num_planes = 0; num_planes < 2; num_planes++ ) { 271 for( num_planes = 0; num_planes < 2; num_planes++ ) {
271 if( num_planes ) { //UV location 272 if( num_planes ) { //UV location
272 buf_height = height / 2; 273 buf_height = height / 2;
@@ -519,7 +520,7 @@ int main(int argc, char * *argv)
519 520
520 DEBUG("width=%d, height=%d", width, height); 521 DEBUG("width=%d, height=%d", width, height);
521 522
522 /* output buffer parameters is TILER with width and height */ 523 /* output buffer parameters is aligned */
523 width = ALIGN2(width, 4); /* round up to MB */ 524 width = ALIGN2(width, 4); /* round up to MB */
524 height = ALIGN2(height, 1); /* round up to MB */ 525 height = ALIGN2(height, 1); /* round up to MB */
525 526
@@ -607,7 +608,6 @@ int main(int argc, char * *argv)
607 DEBUG("INPUT TILER buf=%p, buf->buf=%p y=%08x, uv=%08x", buf, buf->buf, buf->y, buf->uv); 608 DEBUG("INPUT TILER buf=%p, buf->buf=%p y=%08x, uv=%08x", buf, buf->buf, buf->y, buf->uv);
608 } else { 609 } else {
609 ERROR("DCE_ENCODE_TEST_FAIL: TILER ALLOCATION FAILED"); 610 ERROR("DCE_ENCODE_TEST_FAIL: TILER ALLOCATION FAILED");
610 free(buf);
611 goto shutdown; 611 goto shutdown;
612 } 612 }
613 } else { 613 } else {
@@ -987,9 +987,9 @@ int main(int argc, char * *argv)
987 dynParams->lateAcquireArg = -1; 987 dynParams->lateAcquireArg = -1;
988 988
989#ifdef GETVERSION 989#ifdef GETVERSION
990 // Allocating TILER 1D to store the Codec version information from Codec. 990 // Allocating memory to store the Codec version information from Codec.
991 char *codec_version = NULL; 991 char *codec_version = NULL;
992 codec_version = tiler_alloc(VERSION_SIZE, 0); 992 codec_version = dce_alloc(VERSION_SIZE);
993#endif 993#endif
994 994
995 switch( codec_switch ) { 995 switch( codec_switch ) {
@@ -1151,7 +1151,7 @@ int main(int argc, char * *argv)
1151 1151
1152#ifdef GETVERSION 1152#ifdef GETVERSION
1153 if( codec_version ) { 1153 if( codec_version ) {
1154 MemMgr_Free(codec_version); 1154 dce_free(codec_version);
1155 } 1155 }
1156#endif 1156#endif
1157 1157
diff --git a/test_qnx/dce_test/dce_test.c b/test_qnx/dce_test/dce_test.c
index 3b640a5..33d4f03 100644
--- a/test_qnx/dce_test/dce_test.c
+++ b/test_qnx/dce_test/dce_test.c
@@ -988,9 +988,10 @@ int main(int argc, char * *argv)
988 */ 988 */
989 989
990#ifdef GETVERSION 990#ifdef GETVERSION
991 // Allocating TILER 1D to store the Codec version information from Codec. 991 // Allocating memory to store the Codec version information from Codec.
992 char *codec_version = NULL; 992 char *codec_version = NULL;
993 codec_version = tiler_alloc(VERSION_SIZE, 0); 993 codec_version = dce_alloc(VERSION_SIZE);
994 DEBUG("codec_version 0x%x", codec_version);
994#endif 995#endif
995 996
996 switch( codec_switch ) { 997 switch( codec_switch ) {
@@ -1131,7 +1132,7 @@ int main(int argc, char * *argv)
1131 1132
1132#ifdef GETVERSION 1133#ifdef GETVERSION
1133 if( codec_version ) { 1134 if( codec_version ) {
1134 MemMgr_Free(codec_version); 1135 dce_free(codec_version);
1135 } 1136 }
1136#endif 1137#endif
1137 1138
@@ -1145,7 +1146,7 @@ int main(int argc, char * *argv)
1145 DEBUG("input buffer configuration width %d height %d", width, height); 1146 DEBUG("input buffer configuration width %d height %d", width, height);
1146 inBufs = dce_alloc(sizeof(XDM2_BufDesc)); 1147 inBufs = dce_alloc(sizeof(XDM2_BufDesc));
1147 inBufs->numBufs = 1; 1148 inBufs->numBufs = 1;
1148 input = tiler_alloc(width * height, 0); 1149 input = dce_alloc(width * height);
1149 inBufs->descs[0].buf = (XDAS_Int8 *)input; 1150 inBufs->descs[0].buf = (XDAS_Int8 *)input;
1150 inBufs->descs[0].memType = XDM_MEMTYPE_RAW; 1151 inBufs->descs[0].memType = XDM_MEMTYPE_RAW;
1151 1152
@@ -1485,7 +1486,7 @@ out:
1485 dce_free(outArgs); 1486 dce_free(outArgs);
1486 } 1487 }
1487 if( input ) { 1488 if( input ) {
1488 MemMgr_Free(input); 1489 dce_free(input);
1489 } 1490 }
1490 1491
1491 output_free(); 1492 output_free();