diff options
Diffstat (limited to 'README')
-rw-r--r-- | README | 36 |
1 files changed, 18 insertions, 18 deletions
@@ -23,6 +23,7 @@ This ReadMe file comprises: | |||
23 | ########################### For QNX ########################### | 23 | ########################### For QNX ########################### |
24 | 24 | ||
25 | Exporting QNX variables: | 25 | Exporting QNX variables: |
26 | ## FOR QNX 6.5.0 SP1 SDP ## | ||
26 | export QNX_ROOT=/opt/qnx650 | 27 | export QNX_ROOT=/opt/qnx650 |
27 | export QNX_HOST=${QNX_ROOT}/host/linux/x86 | 28 | export QNX_HOST=${QNX_ROOT}/host/linux/x86 |
28 | export LD_LIBRARY_PATH=${QNX_HOST}/usr/lib | 29 | export LD_LIBRARY_PATH=${QNX_HOST}/usr/lib |
@@ -31,23 +32,15 @@ export MAKEFLAGS=-I${QNX_TARGET}/usr/include | |||
31 | export QNX_CONFIGURATION=/etc/qnx | 32 | export QNX_CONFIGURATION=/etc/qnx |
32 | export QNX_JAVAHOME=${QNX_ROOT}/_jvm | 33 | export QNX_JAVAHOME=${QNX_ROOT}/_jvm |
33 | export PATH=${QNX_HOST}/usr/bin:${PATH}:${QNX_CONFIGURATION}/bin | 34 | export PATH=${QNX_HOST}/usr/bin:${PATH}:${QNX_CONFIGURATION}/bin |
34 | export QNX_USERNAME=<registered email-id at QNX> //not important | 35 | |
35 | eval `qconfig -n "QNX Software Development Platform 6.5.0" -e` | 36 | ## FOR QNX 6.6.0 SDP ## |
36 | 37 | export QNX_ROOT=/opt/qnx660 | |
37 | If previous eval doesn't work, that is it doesn't output the following: | 38 | export QNX_HOST=${QNX_ROOT}/host/linux/x86 |
38 | " | 39 | export LD_LIBRARY_PATH=${QNX_HOST}/usr/lib |
39 | export QNX_HOST="/opt/qnx650/host/linux/x86"; | 40 | export QNX_TARGET=${QNX_ROOT}/target/qnx6 |
40 | export QNX_TARGET="/opt/qnx650/target/qnx6"; | 41 | export MAKEFLAGS=-I${QNX_TARGET}/usr/include |
41 | export PATH="/opt/qnx650/host/linux/x86/usr/bin:/opt/qnx650/host/linux/x86/bin:/opt/qnx650/host/ | 42 | export QNX_CONFIGURATION=/opt/qnx660/.qnx |
42 | linux/x86/sbin:/opt/qnx650/host/linux/x86/usr/sbin:/opt/qnx650/host/linux/x86/usr/photon/appbuilder: | 43 | export PATH=${QNX_HOST}/usr/bin:${PATH}:${QNX_CONFIGURATION}/bin |
43 | /usr/local/sbin:/usr/local/bin:/usr/sbin:/usr/bin:/sbin:/bin:/usr/games:/etc/qnx/bin:/etc/qnx/bin: | ||
44 | /opt/qnx650:/etc/qnx/bin:/etc/qnx/bin:/etc/qnx/bin:/etc/qnx/bin"; | ||
45 | export LD_LIBRARY_PATH="/opt/qnx650/host/linux/x86/usr/lib"; | ||
46 | export MAKEFLAGS="-I/opt/qnx650/target/qnx6/usr/include"; | ||
47 | " | ||
48 | |||
49 | then try: | ||
50 | /opt/qnx650/host/linux/x86/usr/bin/qconfig -n "QNX Software Development Platform 6.5.0" -e | ||
51 | 44 | ||
52 | Exporting LIBDCE variables: | 45 | Exporting LIBDCE variables: |
53 | export IPCHEADERS=<path to IPC Headers> | 46 | export IPCHEADERS=<path to IPC Headers> |
@@ -61,6 +54,13 @@ $(IPCHEADERS)/usr/include/ti/ipc/mm | |||
61 | $(IPCHEADERS)/usr/include/ti/shmemallocator | 54 | $(IPCHEADERS)/usr/include/ti/shmemallocator |
62 | $(IPCHEADERS)/usr/include/ | 55 | $(IPCHEADERS)/usr/include/ |
63 | 56 | ||
57 | To turn on DEBUG: | ||
58 | Update common.mk | ||
59 | From: | ||
60 | CCFLAGS+=-O2 -DBUILDOS_QNX=1 -DDCE_DEBUG_ENABLE=1 -DDCE_DEBUG_LEVEL=1 | ||
61 | To: | ||
62 | CCFLAGS+=-O2 -DBUILDOS_QNX=1 -DDCE_DEBUG_ENABLE=1 -DDCE_DEBUG_LEVEL=3 | ||
63 | |||
64 | Building: | 64 | Building: |
65 | make -f Makefile.qnx install | 65 | make -f Makefile.qnx install |
66 | 66 | ||
@@ -411,7 +411,7 @@ If (BUILDOS_LINUX) { | |||
411 | ************ Version Info of Headers included in packages folder *********** | 411 | ************ Version Info of Headers included in packages folder *********** |
412 | 412 | ||
413 | Tools: | 413 | Tools: |
414 | XDC version : xdctools_3_25_06_96 | 414 | XDC version : xdctools_3_30_05_60_core |
415 | CE version : codec_engine_3_24_00_08 | 415 | CE version : codec_engine_3_24_00_08 |
416 | XDAIS version: xdais_7_24_00_04 | 416 | XDAIS version: xdais_7_24_00_04 |
417 | FC version: framework_components_3_24_02_15 | 417 | FC version: framework_components_3_24_02_15 |