aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'common.mk')
-rw-r--r--common.mk2
1 files changed, 1 insertions, 1 deletions
diff --git a/common.mk b/common.mk
index 439f79c..5b0ed0c 100644
--- a/common.mk
+++ b/common.mk
@@ -10,7 +10,7 @@ include $(QCONFIG)
10#### Overriding qrules.mk macros before including qtargets.mk 10#### Overriding qrules.mk macros before including qtargets.mk
11 11
12# Flags to add to the C compiler command line 12# Flags to add to the C compiler command line
13CCFLAGS+=-O2 -Dxdc_target_types__=qnx/targets/arm/std.h -DBUILDOS_QNX=1 13CCFLAGS+=-O2 -DBUILDOS_QNX=1 -DDCE_DEBUG_ENABLE=1 -DDCE_DEBUG_LEVEL=1
14 14
15# To get final library name as "libdce". Needed as project name is not dce 15# To get final library name as "libdce". Needed as project name is not dce
16NAME=dce 16NAME=dce