aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'dce_rpc.h')
-rw-r--r--dce_rpc.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/dce_rpc.h b/dce_rpc.h
index cba0d3f..4bd45e6 100644
--- a/dce_rpc.h
+++ b/dce_rpc.h
@@ -49,7 +49,7 @@
49#define MAX_OUTPUT_BUFPTRS 2//To take care bufs and bufSizes in viddec2 case 49#define MAX_OUTPUT_BUFPTRS 2//To take care bufs and bufSizes in viddec2 case
50#define MAX_TOTAL_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF + MAX_OUTPUT_BUFPTRS) 50#define MAX_TOTAL_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF + MAX_OUTPUT_BUFPTRS)
51 51
52#define MAX_INSTANCES 4 52#define MAX_INSTANCES 6 // aligned with IPUMM definitions for MAX instances i.e.,5, + 1 for persistent system
53/* Message-Ids: 53/* Message-Ids:
54 */ 54 */
55//#define DCE_RPC_CONNECT (0x80000000 | 00) Connect not needed anymore. 55//#define DCE_RPC_CONNECT (0x80000000 | 00) Connect not needed anymore.