diff options
Diffstat (limited to 'libdce.c')
-rw-r--r-- | libdce.c | 2 |
1 files changed, 0 insertions, 2 deletions
@@ -140,11 +140,9 @@ static inline void Fill_MmRpc_fxnCtx_Scalar_Params(MmRpc_Param *mmrpc_params, in | |||
140 | static inline void Fill_MmRpc_fxnCtx_Xlt_Array(MmRpc_Xlt *mmrpc_xlt, int index, int32_t base, int32_t addr, void *handle) | 140 | static inline void Fill_MmRpc_fxnCtx_Xlt_Array(MmRpc_Xlt *mmrpc_xlt, int index, int32_t base, int32_t addr, void *handle) |
141 | { | 141 | { |
142 | /* index : index of params filled in FxnCtx */ | 142 | /* index : index of params filled in FxnCtx */ |
143 | /* base : user Virtual Address as per definition in MmRpc and not base from where offset is calculated */ | ||
144 | /* offset : calculated from address of index */ | 143 | /* offset : calculated from address of index */ |
145 | mmrpc_xlt->index = index; | 144 | mmrpc_xlt->index = index; |
146 | mmrpc_xlt->offset = MmRpc_OFFSET(base, addr); | 145 | mmrpc_xlt->offset = MmRpc_OFFSET(base, addr); |
147 | mmrpc_xlt->base = *(size_t *)addr; //*((void *)addr); | ||
148 | mmrpc_xlt->handle = (size_t)handle; | 146 | mmrpc_xlt->handle = (size_t)handle; |
149 | } | 147 | } |
150 | 148 | ||