diff options
Diffstat (limited to 'libdce.c')
-rw-r--r-- | libdce.c | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -144,7 +144,7 @@ static inline void Fill_MmRpc_fxnCtx_Xlt_Array(MmRpc_Xlt *mmrpc_xlt, int index, | |||
144 | /* offset : calculated from address of index */ | 144 | /* offset : calculated from address of index */ |
145 | mmrpc_xlt->index = index; | 145 | mmrpc_xlt->index = index; |
146 | mmrpc_xlt->offset = MmRpc_OFFSET(base, addr); | 146 | mmrpc_xlt->offset = MmRpc_OFFSET(base, addr); |
147 | mmrpc_xlt->base = (size_t)addr; | 147 | mmrpc_xlt->base = *(size_t *)addr; //*((void *)addr); |
148 | mmrpc_xlt->handle = (size_t)handle; | 148 | mmrpc_xlt->handle = (size_t)handle; |
149 | } | 149 | } |
150 | 150 | ||