diff options
Diffstat (limited to 'memplugin.h')
-rw-r--r-- | memplugin.h | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/memplugin.h b/memplugin.h index 1a4a8aa..b8fb866 100644 --- a/memplugin.h +++ b/memplugin.h | |||
@@ -43,17 +43,17 @@ | |||
43 | #include <omap_drm.h> | 43 | #include <omap_drm.h> |
44 | #include <omap_drmif.h> | 44 | #include <omap_drmif.h> |
45 | #define DEFAULT_REGION MEM_TILER_1D | 45 | #define DEFAULT_REGION MEM_TILER_1D |
46 | #endif /* BUILDOS_LINUX */ | ||
47 | 46 | ||
48 | 47 | #elif defined(BUILDOS_QNX) | |
49 | #if defined(BUILDOS_QNX) | ||
50 | /* IPC Headers */ | 48 | /* IPC Headers */ |
51 | #include <tilermem.h> | 49 | #include <tilermem.h> |
52 | #include <SharedMemoryAllocatorUsr.h> | 50 | #include <SharedMemoryAllocatorUsr.h> |
53 | #include <memmgr.h> | 51 | #include <memmgr.h> |
54 | #define DEFAULT_REGION MEM_TILER_1D | 52 | #define DEFAULT_REGION MEM_TILER_1D |
55 | #endif /* BUILDOS_QNX */ | ||
56 | 53 | ||
54 | #elif defined (BUILDOS_ANDROID) | ||
55 | #define DEFAULT_REGION MEM_CARVEOUT | ||
56 | #endif | ||
57 | 57 | ||
58 | #define P2H(p) (&(((MemHeader *)(p))[-1])) | 58 | #define P2H(p) (&(((MemHeader *)(p))[-1])) |
59 | #define H2P(h) ((void *)&(h)[1]) | 59 | #define H2P(h) ((void *)&(h)[1]) |