diff options
Diffstat (limited to 'packages/xdctools/google/targets/arm/std.h')
-rw-r--r-- | packages/xdctools/google/targets/arm/std.h | 42 |
1 files changed, 42 insertions, 0 deletions
diff --git a/packages/xdctools/google/targets/arm/std.h b/packages/xdctools/google/targets/arm/std.h new file mode 100644 index 0000000..aa1b5c1 --- /dev/null +++ b/packages/xdctools/google/targets/arm/std.h | |||
@@ -0,0 +1,42 @@ | |||
1 | /* | ||
2 | * Copyright (c) 2011 Texas Instruments and others. | ||
3 | * All rights reserved. This program and the accompanying materials | ||
4 | * are made available under the terms of the Eclipse Public License v1.0 | ||
5 | * which accompanies this distribution, and is available at | ||
6 | * http://www.eclipse.org/legal/epl-v10.html | ||
7 | * | ||
8 | * Contributors: | ||
9 | * Texas Instruments - initial implementation | ||
10 | * | ||
11 | * | ||
12 | */ | ||
13 | |||
14 | /* | ||
15 | * ======== google/targets/arm/std.h ======== | ||
16 | * Standard types for supported Google Bionic Arm compilers | ||
17 | */ | ||
18 | |||
19 | #ifndef google_targets_arm_STD_ | ||
20 | #define google_targets_arm_STD_ | ||
21 | |||
22 | /* Define target-specific "portable" macros | ||
23 | * | ||
24 | * The build command-line define xdc_target_name__ to be the value | ||
25 | * of the target's name config parameter. We use this to include the | ||
26 | * target-specific definitions for the required target-independent | ||
27 | * xdc_target* macros. | ||
28 | */ | ||
29 | #ifdef xdc_target_name__ | ||
30 | #include xdc__local_include(xdc_target_name__) | ||
31 | #endif | ||
32 | |||
33 | /* "inherit" (i.e., include) all google.targets standard types */ | ||
34 | #include <google/targets/std.h> | ||
35 | |||
36 | #endif /* google_targets_arm_STD_ */ | ||
37 | |||
38 | /* | ||
39 | * @(#) google.targets.arm; 1, 0, 0,111; 6-24-2013 15:21:49; /db/ztree/library/trees/xdctargets/xdctargets-g31x/src/ xlibrary | ||
40 | |||
41 | */ | ||
42 | |||