diff options
Diffstat (limited to 'test_qnx')
-rw-r--r-- | test_qnx/dce_enc_test/dce_enc_test.c | 5 |
1 files changed, 1 insertions, 4 deletions
diff --git a/test_qnx/dce_enc_test/dce_enc_test.c b/test_qnx/dce_enc_test/dce_enc_test.c index d5b489e..cbc80e3 100644 --- a/test_qnx/dce_enc_test/dce_enc_test.c +++ b/test_qnx/dce_enc_test/dce_enc_test.c | |||
@@ -52,9 +52,6 @@ | |||
52 | 52 | ||
53 | #include "ti/shmemallocator/SharedMemoryAllocatorUsr.h" | 53 | #include "ti/shmemallocator/SharedMemoryAllocatorUsr.h" |
54 | 54 | ||
55 | |||
56 | #define OMAP5 | ||
57 | |||
58 | #define PRINT_DEBUG | 55 | #define PRINT_DEBUG |
59 | //#define H264_DEBUG | 56 | //#define H264_DEBUG |
60 | 57 | ||
@@ -1139,7 +1136,7 @@ int main(int argc, char * *argv) | |||
1139 | mpeg4enc_status = (IMPEG4ENC_Status *) status; | 1136 | mpeg4enc_status = (IMPEG4ENC_Status *) status; |
1140 | DEBUG("dce_alloc IMPEG4ENC_Status successful mpeg4enc_status=%p", mpeg4enc_status); | 1137 | DEBUG("dce_alloc IMPEG4ENC_Status successful mpeg4enc_status=%p", mpeg4enc_status); |
1141 | err = VIDENC2_control(codec, XDM_SETPARAMS, (VIDENC2_DynamicParams *) mpeg4enc_dynParams, (VIDENC2_Status *) mpeg4enc_status); | 1138 | err = VIDENC2_control(codec, XDM_SETPARAMS, (VIDENC2_DynamicParams *) mpeg4enc_dynParams, (VIDENC2_Status *) mpeg4enc_status); |
1142 | ERROR("Codec_control returned err=%d, extendedError=%08x", err, mpeg4enc_status->videnc2Status.extendedError); | 1139 | DEBUG("Codec_control returned err=%d, extendedError=%08x", err, mpeg4enc_status->videnc2Status.extendedError); |
1143 | break; | 1140 | break; |
1144 | default : | 1141 | default : |
1145 | ERROR("Unrecognized codec to encode"); | 1142 | ERROR("Unrecognized codec to encode"); |