diff options
Diffstat (limited to 'test_qnx')
-rw-r--r-- | test_qnx/dce_test.c | 36 | ||||
-rw-r--r-- | test_qnx/dce_test.use | 24 |
2 files changed, 33 insertions, 27 deletions
diff --git a/test_qnx/dce_test.c b/test_qnx/dce_test.c index 805b240..6a6d6a1 100644 --- a/test_qnx/dce_test.c +++ b/test_qnx/dce_test.c | |||
@@ -93,7 +93,7 @@ enum { | |||
93 | * and write out raw (unstrided) nv12 frames (one per file). | 93 | * and write out raw (unstrided) nv12 frames (one per file). |
94 | */ | 94 | */ |
95 | 95 | ||
96 | int width, height, padded_width, padded_height, num_buffers, tiler; | 96 | int width, height, frames_to_write, padded_width, padded_height, num_buffers, tiler; |
97 | Engine_Handle engine = NULL; | 97 | Engine_Handle engine = NULL; |
98 | VIDDEC3_Handle codec = NULL; | 98 | VIDDEC3_Handle codec = NULL; |
99 | VIDDEC3_Params *params = NULL; | 99 | VIDDEC3_Params *params = NULL; |
@@ -605,14 +605,14 @@ int main(int argc, char * *argv) | |||
605 | oned = FALSE; | 605 | oned = FALSE; |
606 | } | 606 | } |
607 | 607 | ||
608 | if( argc != 8 ) { | 608 | if( argc != 9 ) { |
609 | printf("usage: %s width height framefile inpattern outpattern codec tilerbuffer\n", argv[0]); | 609 | printf("usage: %s width height frames_to_write framefile inpattern outpattern codec tilerbuffer\n", argv[0]); |
610 | printf("example: %s 320 240 frame.txt in.h264 out.yuv h264 tiler\n", argv[0]); | 610 | printf("example: %s 320 240 30 frame.txt in.h264 out.yuv h264 tiler\n", argv[0]); |
611 | printf("example: %s 640 480 frame.txt in.m4v out.yuv mpeg4 nontiler\n", argv[0]); | 611 | printf("example: %s 640 480 30 frame.txt in.m4v out.yuv mpeg4 nontiler\n", argv[0]); |
612 | printf("example: %s 720 480 frame.txt in.vc1 out.yuv vc1ap tiler\n", argv[0]); | 612 | printf("example: %s 720 480 30 frame.txt in.vc1 out.yuv vc1ap tiler\n", argv[0]); |
613 | printf("example: %s 320 240 frame.txt in.vc1 out.yuv vc1smp nontiler\n", argv[0]); | 613 | printf("example: %s 320 240 30 frame.txt in.vc1 out.yuv vc1smp nontiler\n", argv[0]); |
614 | printf("example: %s 1280 720 frame.txt in.bin out.yuv mjpeg tiler\n", argv[0]); | 614 | printf("example: %s 1280 720 30 frame.txt in.bin out.yuv mjpeg tiler\n", argv[0]); |
615 | printf("example: %s 1920 1088 frame.txt in.bin out.yuv mpeg2 nontiler\n", argv[0]); | 615 | printf("example: %s 1920 1088 30 frame.txt in.bin out.yuv mpeg2 nontiler\n", argv[0]); |
616 | printf("Currently supported codecs: h264, mpeg4, vc1ap, vc1smp, mjpeg, mpeg2\n"); | 616 | printf("Currently supported codecs: h264, mpeg4, vc1ap, vc1smp, mjpeg, mpeg2\n"); |
617 | return (1); | 617 | return (1); |
618 | } | 618 | } |
@@ -620,15 +620,21 @@ int main(int argc, char * *argv) | |||
620 | /* error checking? */ | 620 | /* error checking? */ |
621 | width = atoi(argv[1]); | 621 | width = atoi(argv[1]); |
622 | height = atoi(argv[2]); | 622 | height = atoi(argv[2]); |
623 | frameData = argv[3]; | 623 | frames_to_write = atoi(argv[3]); |
624 | in_pattern = argv[4]; | 624 | frameData = argv[4]; |
625 | out_pattern = argv[5]; | 625 | in_pattern = argv[5]; |
626 | strcpy(vid_codec, argv[6]); | 626 | out_pattern = argv[6]; |
627 | strcpy(tilerbuffer, argv[7]); | 627 | strcpy(vid_codec, argv[7]); |
628 | strcpy(tilerbuffer, argv[8]); | ||
628 | 629 | ||
629 | printf("Selected codec: %s\n", vid_codec); | 630 | printf("Selected codec: %s\n", vid_codec); |
630 | printf("Selected buffer: %s\n", tilerbuffer); | 631 | printf("Selected buffer: %s\n", tilerbuffer); |
631 | 632 | ||
633 | if( frames_to_write == -1 ) { | ||
634 | /* Default : 30 frames to write into output file */ | ||
635 | frames_to_write = 30; | ||
636 | } | ||
637 | |||
632 | enum { | 638 | enum { |
633 | DCE_TEST_H264 = 1, | 639 | DCE_TEST_H264 = 1, |
634 | DCE_TEST_MPEG4 = 2, | 640 | DCE_TEST_MPEG4 = 2, |
@@ -1348,7 +1354,7 @@ int main(int argc, char * *argv) | |||
1348 | buf = (OutputBuffer *)outArgs->outputID[i]; | 1354 | buf = (OutputBuffer *)outArgs->outputID[i]; |
1349 | DEBUG("pop: %d (%p)", out_cnt, buf); | 1355 | DEBUG("pop: %d (%p)", out_cnt, buf); |
1350 | 1356 | ||
1351 | if( out_cnt < 30 ) { // write first 30 frames to output file out_cnt < 300 | 1357 | if( out_cnt < frames_to_write ) { // write first 30 frames to output file out_cnt < 300 |
1352 | write_output(out_pattern, out_cnt++, buf->buf + yoff, | 1358 | write_output(out_pattern, out_cnt++, buf->buf + yoff, |
1353 | buf->buf + uvoff, stride); | 1359 | buf->buf + uvoff, stride); |
1354 | } else { | 1360 | } else { |
diff --git a/test_qnx/dce_test.use b/test_qnx/dce_test.use index 413d849..9e511a1 100644 --- a/test_qnx/dce_test.use +++ b/test_qnx/dce_test.use | |||
@@ -12,27 +12,27 @@ Options: | |||
12 | 12 | ||
13 | Examples: | 13 | Examples: |
14 | 1. decoding h.264 | 14 | 1. decoding h.264 |
15 | dce_test width height framesize inpattern outpattern codec tiler/nontiler | 15 | dce_test width height frames_to_write framesize inpattern outpattern codec tiler/nontiler |
16 | dce_test 320 240 framesize.txt inputfile.h264 outputfile.yuv h264 tiler | 16 | dce_test 320 240 30 framesize.txt inputfile.h264 outputfile.yuv h264 tiler |
17 | 17 | ||
18 | 2. decoding mpeg4 | 18 | 2. decoding mpeg4 |
19 | dce_test width height framesize inpattern outpattern codec tiler/nontiler | 19 | dce_test width height frames_to_write framesize inpattern outpattern codec tiler/nontiler |
20 | dce_test 640 480 framesize.txt inputfile.m4v outputfile.yuv mpeg4 nontiler | 20 | dce_test 640 480 30 framesize.txt inputfile.m4v outputfile.yuv mpeg4 nontiler |
21 | 21 | ||
22 | 3. decoding vc1ap | 22 | 3. decoding vc1ap |
23 | dce_test width height framesize inpattern outpattern codec tiler/nontiler | 23 | dce_test width height frames_to_write framesize inpattern outpattern codec tiler/nontiler |
24 | dce_test 720 480 framesize.txt inputfile.vc1 outputfile.yuv vc1ap tiler | 24 | dce_test 720 480 30 framesize.txt inputfile.vc1 outputfile.yuv vc1ap tiler |
25 | 25 | ||
26 | 4. decoding vc1smp | 26 | 4. decoding vc1smp |
27 | dce_test width height framesize inpattern outpattern codec tiler/nontiler | 27 | dce_test width height frames_to_write framesize inpattern outpattern codec tiler/nontiler |
28 | dce_test 320 240 framesize.txt inputfile.vc1 outputfile.yuv vc1smp nontiler | 28 | dce_test 320 240 30 framesize.txt inputfile.vc1 outputfile.yuv vc1smp nontiler |
29 | 29 | ||
30 | 5. decoding mjpeg | 30 | 5. decoding mjpeg |
31 | dce_test width height framesize inpattern outpattern codec tiler/nontiler | 31 | dce_test width height frames_to_write framesize inpattern outpattern codec tiler/nontiler |
32 | dce_test 1280 720 framesize.txt inputfile.bin outputfile.yuv mjpeg tiler | 32 | dce_test 1280 720 30 framesize.txt inputfile.bin outputfile.yuv mjpeg tiler |
33 | 33 | ||
34 | 6. decoding mpeg2 | 34 | 6. decoding mpeg2 |
35 | dce_test width height framesize inpattern outpattern codec tiler/nontiler | 35 | dce_test width height frames_to_write framesize inpattern outpattern codec tiler/nontiler |
36 | dce_test 1920 1088 framesize.txt inputfile.bin outputfile.yuv mpeg2 nontiler | 36 | dce_test 1920 1088 30 framesize.txt inputfile.bin outputfile.yuv mpeg2 nontiler |
37 | 37 | ||
38 | Currently supported codecs: h264, mpeg4, vc1ap, vc1smp, mjpeg, mpeg2 | 38 | Currently supported codecs: h264, mpeg4, vc1ap, vc1smp, mjpeg, mpeg2 |