aboutsummaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* Add Header declaration for MemHeaderSaurabh Bipin Chandra2013-05-232-28/+10
| | | | | | | | | To maintain a generic implementation this patch moves the MemHeader declaration from memplugin_qnx.c to memplugin.h. Change-Id: I881ee18903a906a6e31284710949709a5be4132e Signed-off-by: Saurabh Bipin Chandra <a0131926@ti.com>
* Enable build of dce_test app with IPC 3.17Saurabh Bipin Chandra2013-05-231-1/+1
| | | | | | | | | Build of IPC 3.17 generates ipc_client.so instead of syslink_client.so. Hence updating dce_test mk file to include the right IPC library. Change-Id: Icc1c0451ffc10a04bfeb102f5a4b61b4cda0f759 Signed-off-by: Saurabh Bipin Chandra <a0131926@ti.com>
* [LIBDCE] Remove check for error_code in Engine_openSaurabh Bipin Chandra2013-05-231-1/+0
| | | | | | | | | This patch removes check for error_code in Engine_open because the Codec Engine doesnot expect a valid address. Change-Id: Id3286a101e290f6d987017741a0c194f53c19f94 Signed-off-by: Saurabh Bipin Chandra <a0131926@ti.com>
* [DCE_TEST] Add Input argument to take in number of frames to write.Saurabh Bipin Chandra2013-05-102-27/+33
| | | | | | | | | | | | This patch lets dce_test app users mention the number of frames of the output raw data to be written to the output file as an extra input command line argument. To invoke dce_test app: dce_test width height frames_to_write framesize inpattern outpattern codec tiler/nontiler Change-Id: I311b5afbe56aedc93263777bc1891d71cdd73c9a Signed-off-by: Saurabh Bipin Chandra <a0131926@ti.com>
* [libDCE] Add IPC 3.x Adapted code to Repository3.00.01.00Saurabh Bipin Chandra2013-04-2621-0/+2906
This patch adds libdce code to the repository. LibDCE has been adapted to use the MmRpc layer of IPC 3.x. This version of LibDCE is expected to work on QNX. Patchset 2 adds/modifies: 1. Removes Tiler 2D allocation/free for now. 2. Corrects memplugin_free() for Tiler 1D. 3. Modifies dce_test app to dump output till 30 frames. 4. Renamed dce.h to libdce.h. 5. Corrected header files across all files. 6. Build configuration for QNX 7. Removes build warnings. 8. Add README for Build instructions 9. Takes care of comments of Buddy and Pradeep. Patchset 3 adds/modifies: 1. Reduced Stack usage of each function. 2. Add ptr check in memplugin and remove from libdce. 3. Add DCE_Assert macros. 4. Add DCE_error_status enum. 5. Comments Cleanup 6. Make some functions static. 7. process() cleanup including removing reply_buf. 8. Add else if (for codec_type == Encoder type) 9. Converted Macros to Inline functions. 10.Converted init and deinit to dce_init and dce_deinit functions. 11. Removed dce_init() and dce_deinit() declarations Patchset 4 adds/modifies: 1. Assert Input function arguments. 2. Correct copyright year. 3. Correct memplugin_free for Shared memory. 4. Create dce_priv.h and move trace and assert macros to the header. 5. Redeclare mem_type enum and add mem_error_status enum in memplugin.h and make corresponding changes. 6. Add asserts in memplugin. Intention of some of the changes above is to move towards delinking Libdce and Memplugin. Patchset 5: 1. Missed to add dce_priv.h file. Patchset 6: 1. Take care Pradeep's comment. Change-Id: I6e5e37b7088362e7bad66200fc3454bb828e0eff Signed-off-by: Saurabh Bipin Chandra <a0131926@ti.com>