blob: e2e3b2995f16ef68abaef1d15acd8d4aa1ef6eb4 (
plain) (
tree)
|
|
#
# Kbuild for top-level directory of U-Boot
# This file takes care of the following:
# 1) Generate generic-asm-offsets.h
# 2) Generate asm-offsets.h
# Default sed regexp - multiline due to syntax constraints
define sed-y
"s:[[:space:]]*\.ascii[[:space:]]*\"\(.*\)\":\1:; \
/^->/{s:->#\(.*\):/* \1 */:; \
s:^->\([^ ]*\) [\$$#]*\([-0-9]*\) \(.*\):#define \1 \2 /* \3 */:; \
s:^->\([^ ]*\) [\$$#]*\([^ ]*\) \(.*\):#define \1 \2 /* \3 */:; \
s:->::; p;}"
endef
# Use filechk to avoid rebuilds when a header changes, but the resulting file
# does not
define filechk_offsets
(set -e; \
echo "#ifndef $2"; \
echo "#define $2"; \
echo "/*"; \
echo " * DO NOT MODIFY."; \
echo " *"; \
echo " * This file was generated by Kbuild"; \
echo " */"; \
echo ""; \
sed -ne $(sed-y); \
echo ""; \
echo "#endif" )
endef
#####
# 1) Generate generic-asm-offsets.h
generic-offsets-file := include/generated/generic-asm-offsets.h
always := $(generic-offsets-file)
targets := lib/asm-offsets.s
# We use internal kbuild rules to avoid the "is up to date" message from make
lib/asm-offsets.s: lib/asm-offsets.c FORCE
$(Q)mkdir -p $(dir $@)
$(call if_changed_dep,cc_s_c)
$(obj)/$(generic-offsets-file): lib/asm-offsets.s FORCE
$(call filechk,offsets,__GENERIC_ASM_OFFSETS_H__)
#####
# 2) Generate asm-offsets.h
#
ifneq ($(wildcard $(srctree)/arch/$(ARCH)/lib/asm-offsets.c),)
offsets-file := include/generated/asm-offsets.h
endif
always += $(offsets-file)
targets += arch/$(ARCH)/lib/asm-offsets.s
CFLAGS_asm-offsets.o := -DDO_DEPS_ONLY
# We use internal kbuild rules to avoid the "is up to date" message from make
arch/$(ARCH)/lib/asm-offsets.s: arch/$(ARCH)/lib/asm-offsets.c FORCE
$(Q)mkdir -p $(dir $@)
$(call if_changed_dep,cc_s_c)
$(obj)/$(offsets-file): arch/$(ARCH)/lib/asm-offsets.s FORCE
$(call filechk,offsets,__ASM_OFFSETS_H__)
|