/*
* Copyright 2011, Marvell Semiconductor Inc.
* Lei Wen <leiwen@marvell.com>
*
* See file CREDITS for list of people who contributed to this
* project.
*
* This program is free software; you can redistribute it and/or
* modify it under the terms of the GNU General Public License as
* published by the Free Software Foundation; either version 2 of
* the License, or (at your option) any later version.
*
* This program is distributed in the hope that it will be useful,
* but WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
*
* You should have received a copy of the GNU General Public License
* along with this program; if not, write to the Free Software
* Foundation, Inc., 59 Temple Place, Suite 330, Boston,
* MA 02111-1307 USA
*
* Back ported to the 8xx platform (from the 8260 platform) by
* Murray.Jensen@cmst.csiro.au, 27-Jan-01.
*/
#ifndef __SDHCI_HW_H
#define __SDHCI_HW_H
#include <asm/io.h>
#include <mmc.h>
/*
* Controller registers
*/
#define SDHCI_DMA_ADDRESS 0x00
#define SDHCI_BLOCK_SIZE 0x04
#define SDHCI_MAKE_BLKSZ(dma, blksz) (((dma & 0x7) << 12) | (blksz & 0xFFF))
#define SDHCI_BLOCK_COUNT 0x06
#define SDHCI_ARGUMENT 0x08
#define SDHCI_TRANSFER_MODE 0x0C
#define SDHCI_TRNS_DMA 0x01
#define SDHCI_TRNS_BLK_CNT_EN 0x02
#define SDHCI_TRNS_ACMD12 0x04
#define SDHCI_TRNS_READ 0x10
#define SDHCI_TRNS_MULTI 0x20
#define SDHCI_COMMAND 0x0E
#define SDHCI_CMD_RESP_MASK 0x03
#define SDHCI_CMD_CRC 0x08
#define SDHCI_CMD_INDEX 0x10
#define SDHCI_CMD_DATA 0x20
#define SDHCI_CMD_ABORTCMD 0xC0
#define SDHCI_CMD_RESP_NONE 0x00
#define SDHCI_CMD_RESP_LONG 0x01
#define SDHCI_CMD_RESP_SHORT 0x02
#define SDHCI_CMD_RESP_SHORT_BUSY 0x03
#define SDHCI_MAKE_CMD(c, f) (((c & 0xff) << 8) | (f & 0xff))
#define SDHCI_GET_CMD(c) ((c>>8) & 0x3f)
#define SDHCI_RESPONSE 0x10
#define SDHCI_BUFFER 0x20
#define SDHCI_PRESENT_STATE 0x24
#define SDHCI_CMD_INHIBIT 0x00000001
#define SDHCI_DATA_INHIBIT 0x00000002
#define SDHCI_DOING_WRITE 0x00000100
#define SDHCI_DOING_READ 0x00000200
#define SDHCI_SPACE_AVAILABLE 0x00000400
#define SDHCI_DATA_AVAILABLE 0x00000800
#define SDHCI_CARD_PRESENT 0x00010000
#define SDHCI_CARD_STATE_STABLE 0x00020000
#define SDHCI_CARD_DETECT_PIN_LEVEL 0x00040000
#define SDHCI_WRITE_PROTECT 0x00080000
#define SDHCI_HOST_CONTROL 0x28
#define SDHCI_CTRL_LED 0x01
#define SDHCI_CTRL_4BITBUS 0x02
#define SDHCI_CTRL_HISPD 0x04
#define SDHCI_CTRL_DMA_MASK 0x18
#define SDHCI_CTRL_SDMA 0x00
#define SDHCI_CTRL_ADMA1 0x08
#define SDHCI_CTRL_ADMA32 0x10
#define SDHCI_CTRL_ADMA64 0x18
#define SDHCI_CTRL_8BITBUS 0x20
#define SDHCI_CTRL_CD_TEST_INS 0x40
#define SDHCI_CTRL_CD_TEST 0x80
#define SDHCI_POWER_CONTROL 0x29
#define SDHCI_POWER_ON 0x01
#define SDHCI_POWER_180 0x0A
#define SDHCI_POWER_300 0x0C
#define SDHCI_POWER_330 0x0E
#define SDHCI_BLOCK_GAP_CONTROL 0x2A
#define SDHCI_WAKE_UP_CONTROL 0x2B
#define SDHCI_WAKE_ON_INT 0x01
#define SDHCI_WAKE_ON_INSERT 0x02
#define SDHCI_WAKE_ON_REMOVE 0x04
#define SDHCI_CLOCK_CONTROL 0x2C
#define SDHCI_DIVIDER_SHIFT 8
#define SDHCI_DIVIDER_HI_SHIFT 6
#define SDHCI_DIV_MASK 0xFF
#define SDHCI_DIV_MASK_LEN 8
#define SDHCI_DIV_HI_MASK 0x300
#define SDHCI_CLOCK_CARD_EN 0x0004
#define SDHCI_CLOCK_INT_STABLE 0x0002
#define SDHCI_CLOCK_INT_EN 0x0001
#define SDHCI_TIMEOUT_CONTROL 0x2E
#define SDHCI_SOFTWARE_RESET 0x2F
#define SDHCI_RESET_ALL 0x01
#define SDHCI_RESET_CMD 0x02
#define SDHCI_RESET_DATA 0x04
#define SDHCI_INT_STATUS 0x30
#define SDHCI_INT_ENABLE 0x34
#define SDHCI_SIGNAL_ENABLE 0x38
#define SDHCI_INT_RESPONSE 0x00000001
#define SDHCI_INT_DATA_END 0x00000002
#define SDHCI_INT_DMA_END 0x00000008
#define SDHCI_INT_SPACE_AVAIL 0x00000010
#define SDHCI_INT_DATA_AVAIL 0x00000020
#define SDHCI_INT_CARD_INSERT 0x00000040
#define SDHCI_INT_CARD_REMOVE 0x00000080
#define SDHCI_INT_CARD_INT 0x00000100
#define SDHCI_INT_ERROR 0x00008000
#define SDHCI_INT_TIMEOUT 0x00010000
#define SDHCI_INT_CRC 0x00020000
#define SDHCI_INT_END_BIT 0x00040000
#define SDHCI_INT_INDEX 0x00080000
#define SDHCI_INT_DATA_TIMEOUT 0x00100000
#define SDHCI_INT_DATA_CRC 0x00200000
#define SDHCI_INT_DATA_END_BIT 0x00400000
#define SDHCI_INT_BUS_POWER 0x00800000
#define SDHCI_INT_ACMD12ERR 0x01000000
#define SDHCI_INT_ADMA_ERROR 0x02000000
#define SDHCI_INT_NORMAL_MASK 0x00007FFF
#define SDHCI_INT_ERROR_MASK 0xFFFF8000
#define SDHCI_INT_CMD_MASK (SDHCI_INT_RESPONSE | SDHCI_INT_TIMEOUT | \
SDHCI_INT_CRC | SDHCI_INT_END_BIT | SDHCI_INT_INDEX)
#define SDHCI_INT_DATA_MASK (SDHCI_INT_DATA_END | SDHCI_INT_DMA_END | \
SDHCI_INT_DATA_AVAIL | SDHCI_INT_SPACE_AVAIL | \
SDHCI_INT_DATA_TIMEOUT | SDHCI_INT_DATA_CRC | \
SDHCI_INT_DATA_END_BIT | SDHCI_INT_ADMA_ERROR)
#define SDHCI_INT_ALL_MASK ((unsigned int)-1)
#define SDHCI_ACMD12_ERR 0x3C
/* 3E-3F reserved */
#define SDHCI_CAPABILITIES 0x40
#define SDHCI_TIMEOUT_CLK_MASK 0x0000003F
#define SDHCI_TIMEOUT_CLK_SHIFT 0
#define SDHCI_TIMEOUT_CLK_UNIT 0x00000080
#define SDHCI_CLOCK_BASE_MASK 0x00003F00
#define SDHCI_CLOCK_V3_BASE_MASK 0x0000FF00
#define SDHCI_CLOCK_BASE_SHIFT 8
#define SDHCI_MAX_BLOCK_MASK 0x00030000
#define SDHCI_MAX_BLOCK_SHIFT 16
#define SDHCI_CAN_DO_8BIT 0x00040000
#define SDHCI_CAN_DO_ADMA2 0x00080000
#define SDHCI_CAN_DO_ADMA1 0x00100000
#define SDHCI_CAN_DO_HISPD 0x00200000
#define SDHCI_CAN_DO_SDMA 0x00400000
#define SDHCI_CAN_VDD_330 0x01000000
#define SDHCI_CAN_VDD_300 0x02000000
#define SDHCI_CAN_VDD_180 0x04000000
#define SDHCI_CAN_64BIT 0x10000000
#define SDHCI_CAPABILITIES_1 0x44
#define SDHCI_MAX_CURRENT 0x48
/* 4C-4F reserved for more max current */
#define SDHCI_SET_ACMD12_ERROR 0x50
#define SDHCI_SET_INT_ERROR 0x52
#define SDHCI_ADMA_ERROR 0x54
/* 55-57 reserved */
#define SDHCI_ADMA_ADDRESS 0x58
/* 60-FB reserved */
#define SDHCI_SLOT_INT_STATUS 0xFC
#define SDHCI_HOST_VERSION 0xFE
#define SDHCI_VENDOR_VER_MASK 0xFF00
#define SDHCI_VENDOR_VER_SHIFT 8
#define SDHCI_SPEC_VER_MASK 0x00FF
#define SDHCI_SPEC_VER_SHIFT 0
#define SDHCI_SPEC_100 0
#define SDHCI_SPEC_200 1
#define SDHCI_SPEC_300 2
/*
* End of controller registers.
*/
#define SDHCI_MAX_DIV_SPEC_200 256
#define SDHCI_MAX_DIV_SPEC_300 2046
/*
* quirks
*/
#define SDHCI_QUIRK_32BIT_DMA_ADDR (1 << 0)
#define SDHCI_QUIRK_REG32_RW (1 << 1)
#define SDHCI_QUIRK_BROKEN_R1B (1 << 2)
#define SDHCI_QUIRK_NO_HISPD_BIT (1 << 3)
#define SDHCI_QUIRK_BROKEN_VOLTAGE (1 << 4)
#define SDHCI_QUIRK_NO_CD (1 << 5)
#define SDHCI_QUIRK_WAIT_SEND_CMD (1 << 6)
#define SDHCI_QUIRK_NO_SIMULT_VDD_AND_POWER (1 << 7)
/* to make gcc happy */
struct sdhci_host;
/*
* Host SDMA buffer boundary. Valid values from 4K to 512K in powers of 2.
*/
#define SDHCI_DEFAULT_BOUNDARY_SIZE (512 * 1024)
#define SDHCI_DEFAULT_BOUNDARY_ARG (7)
struct sdhci_ops {
#ifdef CONFIG_MMC_SDHCI_IO_ACCESSORS
u32 (*read_l)(struct sdhci_host *host, int reg);
u16 (*read_w)(struct sdhci_host *host, int reg);
u8 (*read_b)(struct sdhci_host *host, int reg);
void (*write_l)(struct sdhci_host *host, u32 val, int reg);
void (*write_w)(struct sdhci_host *host, u16 val, int reg);
void (*write_b)(struct sdhci_host *host, u8 val, int reg);
#endif
};
struct sdhci_host {
char *name;
void *ioaddr;
unsigned int quirks;
unsigned int host_caps;
unsigned int version;
unsigned int clock;
struct mmc *mmc;
const struct sdhci_ops *ops;
int index;
void (*set_control_reg)(struct sdhci_host *host);
void (*set_clock)(int dev_index, unsigned int div);
uint voltages;
};
#ifdef CONFIG_MMC_SDHCI_IO_ACCESSORS
static inline void sdhci_writel(struct sdhci_host *host, u32 val, int reg)
{
if (unlikely(host->ops->write_l))
host->ops->write_l(host, val, reg);
else
writel(val, host->ioaddr + reg);
}
static inline void sdhci_writew(struct sdhci_host *host, u16 val, int reg)
{
if (unlikely(host->ops->write_w))
host->ops->write_w(host, val, reg);
else
writew(val, host->ioaddr + reg);
}
static inline void sdhci_writeb(struct sdhci_host *host, u8 val, int reg)
{
if (unlikely(host->ops->write_b))
host->ops->write_b(host, val, reg);
else
writeb(val, host->ioaddr + reg);
}
static inline u32 sdhci_readl(struct sdhci_host *host, int reg)
{
if (unlikely(host->ops->read_l))
return host->ops->read_l(host, reg);
else
return readl(host->ioaddr + reg);
}
static inline u16 sdhci_readw(struct sdhci_host *host, int reg)
{
if (unlikely(host->ops->read_w))
return host->ops->read_w(host, reg);
else
return readw(host->ioaddr + reg);
}
static inline u8 sdhci_readb(struct sdhci_host *host, int reg)
{
if (unlikely(host->ops->read_b))
return host->ops->read_b(host, reg);
else
return readb(host->ioaddr + reg);
}
#else
static inline void sdhci_writel(struct sdhci_host *host, u32 val, int reg)
{
writel(val, host->ioaddr + reg);
}
static inline void sdhci_writew(struct sdhci_host *host, u16 val, int reg)
{
writew(val, host->ioaddr + reg);
}
static inline void sdhci_writeb(struct sdhci_host *host, u8 val, int reg)
{
writeb(val, host->ioaddr + reg);
}
static inline u32 sdhci_readl(struct sdhci_host *host, int reg)
{
return readl(host->ioaddr + reg);
}
static inline u16 sdhci_readw(struct sdhci_host *host, int reg)
{
return readw(host->ioaddr + reg);
}
static inline u8 sdhci_readb(struct sdhci_host *host, int reg)
{
return readb(host->ioaddr + reg);
}
#endif
int add_sdhci(struct sdhci_host *host, u32 max_clk, u32 min_clk);
#endif /* __SDHCI_HW_H */