diff options
author | Andrew F. Davis | 2016-11-16 16:51:39 -0600 |
---|---|---|
committer | Lokesh Vutla | 2016-11-30 06:58:49 -0600 |
commit | 7f793dec4f7dfd5c95e4c0dedc04cba1647857c9 (patch) | |
tree | 8570861bd6ca1435bdc976af5aa406533aecb25e | |
parent | e3aeda7b7485c680af510daca1481e098aeaa51d (diff) | |
download | u-boot-7f793dec4f7dfd5c95e4c0dedc04cba1647857c9.tar.gz u-boot-7f793dec4f7dfd5c95e4c0dedc04cba1647857c9.tar.xz u-boot-7f793dec4f7dfd5c95e4c0dedc04cba1647857c9.zip |
defconfigs: dra7xx_hs_evm: Add default OPTEE load address
Currently we let U-Boot find a spot at the end of DRAM at runtime, this
forces us to build an OPTEE image based on the size of DRAM for an EVM.
Add a default address that works across all current DRA7xx EVMs.
Signed-off-by: Andrew F. Davis <afd@ti.com>
-rw-r--r-- | configs/dra7xx_hs_evm_defconfig | 5 |
1 files changed, 3 insertions, 2 deletions
diff --git a/configs/dra7xx_hs_evm_defconfig b/configs/dra7xx_hs_evm_defconfig index d5b8e30b3b..810ba1e3f5 100644 --- a/configs/dra7xx_hs_evm_defconfig +++ b/configs/dra7xx_hs_evm_defconfig | |||
@@ -2,8 +2,9 @@ CONFIG_ARM=y | |||
2 | CONFIG_OMAP54XX=y | 2 | CONFIG_OMAP54XX=y |
3 | CONFIG_TI_SECURE_DEVICE=y | 3 | CONFIG_TI_SECURE_DEVICE=y |
4 | CONFIG_TARGET_DRA7XX_EVM=y | 4 | CONFIG_TARGET_DRA7XX_EVM=y |
5 | CONFIG_TI_SECURE_EMIF_TOTAL_REGION_SIZE=0x01700000 | 5 | CONFIG_TI_SECURE_EMIF_REGION_START=0xbe000000 |
6 | CONFIG_TI_SECURE_EMIF_PROTECTED_REGION_SIZE=0x01300000 | 6 | CONFIG_TI_SECURE_EMIF_TOTAL_REGION_SIZE=0x02000000 |
7 | CONFIG_TI_SECURE_EMIF_PROTECTED_REGION_SIZE=0x01c00000 | ||
7 | CONFIG_DM_SERIAL=y | 8 | CONFIG_DM_SERIAL=y |
8 | CONFIG_DM_SPI=y | 9 | CONFIG_DM_SPI=y |
9 | CONFIG_DM_SPI_FLASH=y | 10 | CONFIG_DM_SPI_FLASH=y |