aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2017-04-28 12:21:08 -0500
committerVishal Mahaveer2017-04-28 12:21:08 -0500
commit967c0365362380d119e7935faeb7f00169c4e24a (patch)
tree7b87d048fe6a11db1a397fe1239dcde9bd1d3304
parent9816d9eddab35f901db3784e35b499e6ad2d2c36 (diff)
downloadu-boot-6AM.1.3-lcard.tar.gz
u-boot-6AM.1.3-lcard.tar.xz
u-boot-6AM.1.3-lcard.zip
dra71x: lcard: mux_data: add i2c4 pinmux6AM.1.3-lcard
Add i2c4 pin mux. Needed for configuring FPDLink display. Change-Id: I3bc136ec6fa78defa9ad5b6f1a9f4298738bd2c9 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r--board/ti/dra7xx/mux_data.h2
1 files changed, 2 insertions, 0 deletions
diff --git a/board/ti/dra7xx/mux_data.h b/board/ti/dra7xx/mux_data.h
index 4c095dd6dd..2546fdaebe 100644
--- a/board/ti/dra7xx/mux_data.h
+++ b/board/ti/dra7xx/mux_data.h
@@ -618,6 +618,8 @@ const struct pad_conf_entry dra71x_lcard_core_padconf_array[] = {
618 {I2C2_SCL, (M1 | PIN_INPUT_PULLUP)}, /* i2c2_scl.hdmi1_ddc_sda */ 618 {I2C2_SCL, (M1 | PIN_INPUT_PULLUP)}, /* i2c2_scl.hdmi1_ddc_sda */
619 {WAKEUP0, (M14 | PIN_OUTPUT)}, /* N/A.gpio1_0 */ 619 {WAKEUP0, (M14 | PIN_OUTPUT)}, /* N/A.gpio1_0 */
620 {WAKEUP3, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq1 */ 620 {WAKEUP3, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq1 */
621 {MCASP1_ACLKR, (M10 | PIN_INPUT_PULLUP)}, /* mcasp1_aclkr.i2c4_sda */
622 {MCASP1_FSR, (M10 | PIN_INPUT_PULLUP)}, /* mcasp1_fsr.i2c4_scl */
621}; 623};
622 624
623const struct pad_conf_entry early_padconf[] = { 625const struct pad_conf_entry early_padconf[] = {