diff options
author | Kishon Vijay Abraham I | 2016-11-11 06:00:59 -0600 |
---|---|---|
committer | Lokesh Vutla | 2016-11-13 23:31:56 -0600 |
commit | b297b2a30584b8712ec4d360b148e45416344e7e (patch) | |
tree | 495a64c7c5cf784da51e43ad9a2b48e5507dc831 | |
parent | c094e1c1547327e1d7871104138d2385ee24b85f (diff) | |
download | u-boot-b297b2a30584b8712ec4d360b148e45416344e7e.tar.gz u-boot-b297b2a30584b8712ec4d360b148e45416344e7e.tar.xz u-boot-b297b2a30584b8712ec4d360b148e45416344e7e.zip |
ARM: dts: dra7xx: Fix broken pbias device creation
This commit is based on the following linux kernel commit
used to create pbias device.
commit cd4556733b30cc363adc7b1cea3bffa7e2dd0c7c
Author: Kishon Vijay Abraham I <kishon@ti.com>
Date: Mon Jul 27 17:46:41 2015 +0530
ARM: dts: dra7: Fix broken pbias device creation
Signed-off-by: Kishon Vijay Abraham I <kishon@ti.com>
-rw-r--r-- | arch/arm/dts/dra7.dtsi | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/dts/dra7.dtsi b/arch/arm/dts/dra7.dtsi index ec8de7a116..5d91eb5865 100644 --- a/arch/arm/dts/dra7.dtsi +++ b/arch/arm/dts/dra7.dtsi | |||
@@ -117,7 +117,7 @@ | |||
117 | ranges = <0 0x2000 0x2000>; | 117 | ranges = <0 0x2000 0x2000>; |
118 | 118 | ||
119 | scm_conf: scm_conf@0 { | 119 | scm_conf: scm_conf@0 { |
120 | compatible = "syscon"; | 120 | compatible = "syscon", "simple-bus"; |
121 | reg = <0x0 0x1400>; | 121 | reg = <0x0 0x1400>; |
122 | #address-cells = <1>; | 122 | #address-cells = <1>; |
123 | #size-cells = <1>; | 123 | #size-cells = <1>; |