diff options
author | Vignesh R | 2016-11-18 07:52:25 -0600 |
---|---|---|
committer | Lokesh Vutla | 2016-11-18 08:01:18 -0600 |
commit | 9b01814100df5b25719b15b66f57bba3a66dac46 (patch) | |
tree | f38d7bdfd5649e5f6029ba88a8d96dee1014e1cb | |
parent | 96d42df4e7cb700bde4bdf5106cfd2753749c4e7 (diff) | |
download | u-boot-9b01814100df5b25719b15b66f57bba3a66dac46.tar.gz u-boot-9b01814100df5b25719b15b66f57bba3a66dac46.tar.xz u-boot-9b01814100df5b25719b15b66f57bba3a66dac46.zip |
Revert "mmc: disable the mmc clock during power off"
This patch causes AM57x-evm to popup below error message when U-Boot
comes up when using SDR104 card. Hence revert it.
Card did not respond to voltage select!
** Bad device mmc 0 **
This reverts commit 96d42df4e7cb700bde4bdf5106cfd2753749c4e7.
Signed-off-by: Vignesh R <vigneshr@ti.com>
-rw-r--r-- | drivers/mmc/mmc.c | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/drivers/mmc/mmc.c b/drivers/mmc/mmc.c index 84515a7183..c929a1e363 100644 --- a/drivers/mmc/mmc.c +++ b/drivers/mmc/mmc.c | |||
@@ -2058,7 +2058,6 @@ static void mmc_power_off(struct mmc *mmc) | |||
2058 | { | 2058 | { |
2059 | mmc_set_signal_voltage(mmc, 0); | 2059 | mmc_set_signal_voltage(mmc, 0); |
2060 | mmc_set_vdd(mmc, false); | 2060 | mmc_set_vdd(mmc, false); |
2061 | mmc_set_clock(mmc, 1, true); | ||
2062 | } | 2061 | } |
2063 | 2062 | ||
2064 | static void mmc_power_cycle(struct mmc *mmc) | 2063 | static void mmc_power_cycle(struct mmc *mmc) |