diff options
author | Venkateswara Rao Mandela | 2017-01-16 14:07:59 -0600 |
---|---|---|
committer | Praneeth Bajjuri | 2017-03-20 10:48:58 -0500 |
commit | 72a64f93d27989dbecaf207ff67b61a0762b62d5 (patch) | |
tree | 36753448e0210543090b4c4ab46592d228e4bb4c | |
parent | 0fe8b0ee48673a45901c65d2d574243072c5a842 (diff) | |
download | u-boot-6AM.1.3-rvc-video-earlyboot.tar.gz u-boot-6AM.1.3-rvc-video-earlyboot.tar.xz u-boot-6AM.1.3-rvc-video-earlyboot.zip |
earlyboot: remove console to save time6AM.1.3-rvc-video-earlyboot
only for benchmarking purposes
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | arch/arm/cpu/armv7/omap-common/boot-common.c | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/arch/arm/cpu/armv7/omap-common/boot-common.c b/arch/arm/cpu/armv7/omap-common/boot-common.c index 4e50a68b58..abddcdb79b 100644 --- a/arch/arm/cpu/armv7/omap-common/boot-common.c +++ b/arch/arm/cpu/armv7/omap-common/boot-common.c | |||
@@ -184,9 +184,10 @@ void spl_board_init(void) | |||
184 | * to prevent overwrites. | 184 | * to prevent overwrites. |
185 | */ | 185 | */ |
186 | save_omap_boot_params(); | 186 | save_omap_boot_params(); |
187 | 187 | #if 0 | |
188 | /* Prepare console output */ | 188 | /* Prepare console output */ |
189 | preloader_console_init(); | 189 | preloader_console_init(); |
190 | #endif | ||
190 | 191 | ||
191 | #if defined(CONFIG_SPL_NAND_SUPPORT) || defined(CONFIG_SPL_ONENAND_SUPPORT) | 192 | #if defined(CONFIG_SPL_NAND_SUPPORT) || defined(CONFIG_SPL_ONENAND_SUPPORT) |
192 | gpmc_init(); | 193 | gpmc_init(); |