diff options
author | Vishal Mahaveer | 2017-08-31 08:52:42 -0500 |
---|---|---|
committer | Praneeth Bajjuri | 2017-09-02 13:44:59 -0500 |
commit | 1e93748762e10d5a993e94ed2a2a89d6476148f5 (patch) | |
tree | a98160ebf1238381e5d218a0aad5111a5f439732 | |
parent | 516e305f506dbfc83d7cd2c0e6f223032962793b (diff) | |
download | u-boot-1e93748762e10d5a993e94ed2a2a89d6476148f5.tar.gz u-boot-1e93748762e10d5a993e94ed2a2a89d6476148f5.tar.xz u-boot-1e93748762e10d5a993e94ed2a2a89d6476148f5.zip |
omap-common: fastboot: extend cpu type for DRA71x rev 2.1
DRA71x processors are reduced pin and software compatible
derivative of DRA72 processors. Extend support for this
revision in "getvar cpu" command.
Change-Id: If5428cf75bee4da228a9e7ded5168fc1b9153377
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r-- | arch/arm/cpu/armv7/omap-common/utils.c | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/arch/arm/cpu/armv7/omap-common/utils.c b/arch/arm/cpu/armv7/omap-common/utils.c index 15d6bf8c39..ff5e4818e5 100644 --- a/arch/arm/cpu/armv7/omap-common/utils.c +++ b/arch/arm/cpu/armv7/omap-common/utils.c | |||
@@ -139,6 +139,7 @@ static void omap_set_fastboot_cpu(void) | |||
139 | break; | 139 | break; |
140 | case DRA722_ES1_0: | 140 | case DRA722_ES1_0: |
141 | case DRA722_ES2_0: | 141 | case DRA722_ES2_0: |
142 | case DRA722_ES2_1: | ||
142 | cpu = "J6ECO"; | 143 | cpu = "J6ECO"; |
143 | break; | 144 | break; |
144 | default: | 145 | default: |