diff options
author | Vishal Mahaveer | 2018-08-23 16:23:03 -0500 |
---|---|---|
committer | Vishal Mahaveer | 2018-08-23 16:23:03 -0500 |
commit | 919a5a7113ed364d57659378d62bed1c64c2343a (patch) | |
tree | d998f9f9c1661d115dcc9605eb722b7f826752ba | |
parent | 2437280fb7209d0d5cbd8c590cb998978c77f4eb (diff) | |
download | u-boot-6AO.1.0-lcard-revb.tar.gz u-boot-6AO.1.0-lcard-revb.tar.xz u-boot-6AO.1.0-lcard-revb.zip |
ti: dra76: mux_data: Add pinmux for gpio5_266AO.1.0-lcard-revb
This gpio is used for making selection between SD card and WiLink
for MMC1 interface.
Change-Id: Iae5746ed916cc817b1bfe67793316241170b818b
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r-- | board/ti/dra7xx/mux_data.h | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/board/ti/dra7xx/mux_data.h b/board/ti/dra7xx/mux_data.h index 02d5be36ae..16bbc5a04d 100644 --- a/board/ti/dra7xx/mux_data.h +++ b/board/ti/dra7xx/mux_data.h | |||
@@ -677,6 +677,7 @@ const struct pad_conf_entry dra71x_lcard_core_padconf_array[] = { | |||
677 | {WAKEUP3, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq1 */ | 677 | {WAKEUP3, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq1 */ |
678 | {MCASP1_ACLKR, (M10 | PIN_INPUT_PULLUP)}, /* mcasp1_aclkr.i2c4_sda */ | 678 | {MCASP1_ACLKR, (M10 | PIN_INPUT_PULLUP)}, /* mcasp1_aclkr.i2c4_sda */ |
679 | {MCASP1_FSR, (M10 | PIN_INPUT_PULLUP)}, /* mcasp1_fsr.i2c4_scl */ | 679 | {MCASP1_FSR, (M10 | PIN_INPUT_PULLUP)}, /* mcasp1_fsr.i2c4_scl */ |
680 | {RGMII0_RXC, (M14 | PIN_OUTPUT)}, /* rgmii0_rxc.gpio5_26 */ | ||
680 | }; | 681 | }; |
681 | 682 | ||
682 | const struct pad_conf_entry early_padconf[] = { | 683 | const struct pad_conf_entry early_padconf[] = { |