diff options
author | Praneeth Bajjuri | 2017-10-06 17:34:25 -0500 |
---|---|---|
committer | David Huang | 2017-10-25 15:16:37 -0500 |
commit | bebc95a98d3550b9b41de4f26023c8694fea586c (patch) | |
tree | 79b1ad1bbe7ef5c272d3bb5f915d75f42dd9fdc3 | |
parent | 7031c46d3b141eb310001a0600bcfcf7a75725c2 (diff) | |
download | u-boot-bebc95a98d3550b9b41de4f26023c8694fea586c.tar.gz u-boot-bebc95a98d3550b9b41de4f26023c8694fea586c.tar.xz u-boot-bebc95a98d3550b9b41de4f26023c8694fea586c.zip |
omap-common: fastboot: update cpu device name
update cpu device name to recommended convention.
Used by "fastboot getvar cpu" command to detect and
flash the right device definition to the designated
android partition.
Change-Id: I2fda7ff8ee14eb3b51731db58dbb01090a6b8a19
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | arch/arm/cpu/armv7/omap-common/utils.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/arch/arm/cpu/armv7/omap-common/utils.c b/arch/arm/cpu/armv7/omap-common/utils.c index ff5e4818e5..53e27d1662 100644 --- a/arch/arm/cpu/armv7/omap-common/utils.c +++ b/arch/arm/cpu/armv7/omap-common/utils.c | |||
@@ -135,12 +135,12 @@ static void omap_set_fastboot_cpu(void) | |||
135 | case DRA752_ES1_0: | 135 | case DRA752_ES1_0: |
136 | case DRA752_ES1_1: | 136 | case DRA752_ES1_1: |
137 | case DRA752_ES2_0: | 137 | case DRA752_ES2_0: |
138 | cpu = "J6"; | 138 | cpu = "DRA752"; |
139 | break; | 139 | break; |
140 | case DRA722_ES1_0: | 140 | case DRA722_ES1_0: |
141 | case DRA722_ES2_0: | 141 | case DRA722_ES2_0: |
142 | case DRA722_ES2_1: | 142 | case DRA722_ES2_1: |
143 | cpu = "J6ECO"; | 143 | cpu = "DRA722"; |
144 | break; | 144 | break; |
145 | default: | 145 | default: |
146 | cpu = "unknown"; | 146 | cpu = "unknown"; |