aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2017-08-28 14:18:10 -0500
committerVishal Mahaveer2017-08-28 14:18:10 -0500
commit1e73acdf528e185fa50e3d330c96d325520c8133 (patch)
tree39eb9b4ace724cd09a86bb5d82e49f44bfcdb9ce
parentaed1ae446f326044ee5982389d684f7bfb8f7b71 (diff)
downloadu-boot-1e73acdf528e185fa50e3d330c96d325520c8133.tar.gz
u-boot-1e73acdf528e185fa50e3d330c96d325520c8133.tar.xz
u-boot-1e73acdf528e185fa50e3d330c96d325520c8133.zip
board: dra71: don't do pbias ldo configuration
Change-Id: I362fe92f3e4929e98b962889eb877b555296c8dd Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r--board/ti/dra7xx/evm.c2
1 files changed, 2 insertions, 0 deletions
diff --git a/board/ti/dra7xx/evm.c b/board/ti/dra7xx/evm.c
index 5c1a9569e7..c31f9830cf 100644
--- a/board/ti/dra7xx/evm.c
+++ b/board/ti/dra7xx/evm.c
@@ -903,11 +903,13 @@ int board_mmc_init(bd_t *bis)
903void board_mmc_poweron_ldo(uint voltage) 903void board_mmc_poweron_ldo(uint voltage)
904{ 904{
905 if (board_is_dra71x_evm()) { 905 if (board_is_dra71x_evm()) {
906#ifndef CONFIG_DRA71X_LCARD
906 if (voltage == LDO_VOLT_3V0) 907 if (voltage == LDO_VOLT_3V0)
907 voltage = 0x19; 908 voltage = 0x19;
908 else if (voltage == LDO_VOLT_1V8) 909 else if (voltage == LDO_VOLT_1V8)
909 voltage = 0xa; 910 voltage = 0xa;
910 lp873x_mmc1_poweron_ldo(voltage); 911 lp873x_mmc1_poweron_ldo(voltage);
912#endif
911 } else if (board_is_dra76x_evm()) { 913 } else if (board_is_dra76x_evm()) {
912 palmas_mmc1_poweron_ldo(LDO4_VOLTAGE, LDO4_CTRL, voltage); 914 palmas_mmc1_poweron_ldo(LDO4_VOLTAGE, LDO4_CTRL, voltage);
913 } else { 915 } else {