aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2017-10-03 16:09:48 -0500
committerVishal Mahaveer2017-10-03 16:09:48 -0500
commit4a7f3c93d75b07bf68a8927a0ba4c7160c507611 (patch)
tree609bf91e94dd970b7979a2f69422c59a7378ea09
parent5310ba895673f1286d418fceb23c0ffdd32a49d2 (diff)
downloadu-boot-4a7f3c93d75b07bf68a8927a0ba4c7160c507611.tar.gz
u-boot-4a7f3c93d75b07bf68a8927a0ba4c7160c507611.tar.xz
u-boot-4a7f3c93d75b07bf68a8927a0ba4c7160c507611.zip
dra71x: lcard: mux_data: update for Rev-B
In previous version of LCARD, codec's MCLK and SCLK was connected together. In Rev-B board, MCLK is fed through xref_clk3. Change-Id: Ic54e44a59e18f113d0db485cae1e0d9ea1dbb655 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r--board/ti/dra7xx/mux_data.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/board/ti/dra7xx/mux_data.h b/board/ti/dra7xx/mux_data.h
index 0ec13a8471..411c276cba 100644
--- a/board/ti/dra7xx/mux_data.h
+++ b/board/ti/dra7xx/mux_data.h
@@ -562,7 +562,7 @@ const struct pad_conf_entry dra71x_lcard_core_padconf_array[] = {
562 {USB2_DRVVBUS, (M14 | PIN_OUTPUT)}, /* usb2_drvvbus.gpio6_13 */ 562 {USB2_DRVVBUS, (M14 | PIN_OUTPUT)}, /* usb2_drvvbus.gpio6_13 */
563 {GPIO6_14, (M14 | PIN_INPUT_PULLUP)}, /* gpio6_14.gpio6_14 */ 563 {GPIO6_14, (M14 | PIN_INPUT_PULLUP)}, /* gpio6_14.gpio6_14 */
564 {GPIO6_15, (M14 | PIN_INPUT_PULLUP)}, /* gpio6_15.gpio6_15 */ 564 {GPIO6_15, (M14 | PIN_INPUT_PULLUP)}, /* gpio6_15.gpio6_15 */
565 {XREF_CLK3, (M14 | PIN_INPUT_PULLUP)}, /* xref_clk3.gpio6_20 */ 565 {XREF_CLK3, (M5 | PIN_INPUT_PULLDOWN)}, /* xref_clk3.atl_clk3 */
566 {MCASP2_ACLKX, (M0 | PIN_INPUT_PULLDOWN | VIRTUAL_MODE15)}, /* mcasp2_aclkx.mcasp2_aclkx */ 566 {MCASP2_ACLKX, (M0 | PIN_INPUT_PULLDOWN | VIRTUAL_MODE15)}, /* mcasp2_aclkx.mcasp2_aclkx */
567 {MCASP2_FSX, (M0 | PIN_INPUT_SLEW | VIRTUAL_MODE15)}, /* mcasp2_fsx.mcasp2_fsx */ 567 {MCASP2_FSX, (M0 | PIN_INPUT_SLEW | VIRTUAL_MODE15)}, /* mcasp2_fsx.mcasp2_fsx */
568 {MCASP2_AXR0, (M0 | PIN_INPUT_PULLDOWN | VIRTUAL_MODE14)}, /* mcasp2_axr0.mcasp2_axr0 */ 568 {MCASP2_AXR0, (M0 | PIN_INPUT_PULLDOWN | VIRTUAL_MODE14)}, /* mcasp2_axr0.mcasp2_axr0 */