aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorNikhil Devshatwar2017-11-06 08:01:24 -0600
committerNikhil Devshatwar2017-11-07 09:24:01 -0600
commit54ba3e16909f0a9aeec88f4ae5d43d56703ab0ea (patch)
treea58a755f800d36084bad2b85a423985c0136cee2
parent14464da777559f7945c50f680f94ddd0cf2fcb0a (diff)
downloadu-boot-54ba3e16909f0a9aeec88f4ae5d43d56703ab0ea.tar.gz
u-boot-54ba3e16909f0a9aeec88f4ae5d43d56703ab0ea.tar.xz
u-boot-54ba3e16909f0a9aeec88f4ae5d43d56703ab0ea.zip
ti: dra76: mux_data: Add pinmux for JAMR use cases
Add pinmux for McASP, i2c4 and atl i2c4 is needed for TVP capture McASP and ATL is needed for Radio and multi channel audio Change-Id: I09074be8aea349a93630282e5b0a23028c6ea13a Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
-rw-r--r--board/ti/dra7xx/mux_data.h20
1 files changed, 20 insertions, 0 deletions
diff --git a/board/ti/dra7xx/mux_data.h b/board/ti/dra7xx/mux_data.h
index 7e9dea677e..66cc17a9c7 100644
--- a/board/ti/dra7xx/mux_data.h
+++ b/board/ti/dra7xx/mux_data.h
@@ -1109,6 +1109,26 @@ const struct pad_conf_entry dra76x_core_padconf_array[] = {
1109 {WAKEUP1, (M14 | PIN_OUTPUT)}, /* N/A.gpio1_1 */ 1109 {WAKEUP1, (M14 | PIN_OUTPUT)}, /* N/A.gpio1_1 */
1110 {WAKEUP2, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq2 */ 1110 {WAKEUP2, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq2 */
1111 {WAKEUP3, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq1 */ 1111 {WAKEUP3, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq1 */
1112#ifdef CONFIG_DRA7XX_JAMR3
1113 {XREF_CLK1, (M5 | PIN_INPUT_PULLDOWN)}, /* xref_clk1.atl_clk1 */
1114 {XREF_CLK3, (M14 | PIN_INPUT)}, /* xref_clk3.gpio6_20 */
1115 {MCASP1_AXR8, (M1 | PIN_OUTPUT_PULLDOWN | SLEWCONTROL)}, /* mcasp1_axr8.mcasp6_axr0 */
1116 {MCASP1_AXR9, (M1 | PIN_INPUT_SLEW)}, /* mcasp1_axr9.mcasp6_axr1 */
1117 {MCASP1_AXR10, (M1 | PIN_INPUT_SLEW)}, /* mcasp1_axr10.mcasp6_aclkx */
1118 {MCASP1_AXR11, (M1 | PIN_INPUT_SLEW)}, /* mcasp1_axr11.mcasp6_fsx */
1119 {MCASP2_ACLKX, (M0 | PIN_INPUT_PULLDOWN | VIRTUAL_MODE9)}, /* mcasp2_aclkx.mcasp2_aclkx */
1120 {MCASP2_FSX, (M0 | PIN_INPUT_SLEW | VIRTUAL_MODE9)}, /* mcasp2_fsx.mcasp2_fsx */
1121 {MCASP2_AXR0, (M0 | PIN_INPUT_PULLDOWN | VIRTUAL_MODE12)}, /* mcasp2_axr0.mcasp2_axr0 */
1122 {MCASP2_AXR1, (M0 | PIN_INPUT_PULLDOWN | VIRTUAL_MODE12)}, /* mcasp2_axr1.mcasp2_axr1 */
1123 {MCASP2_AXR2, (M0 | PIN_INPUT_SLEW | VIRTUAL_MODE9)}, /* mcasp2_axr2.mcasp2_axr2 */
1124 {MCASP2_AXR3, (M0 | PIN_INPUT_SLEW | VIRTUAL_MODE9)}, /* mcasp2_axr3.mcasp2_axr3 */
1125 {MCASP2_AXR4, (M0 | PIN_INPUT_PULLDOWN | VIRTUAL_MODE12)}, /* mcasp2_axr4.mcasp2_axr4 */
1126 {MCASP2_AXR5, (M0 | PIN_INPUT_PULLDOWN | VIRTUAL_MODE12)}, /* mcasp2_axr5.mcasp2_axr5 */
1127 {MCASP2_AXR6, (M0 | PIN_INPUT_PULLDOWN | VIRTUAL_MODE12)}, /* mcasp2_axr6.mcasp2_axr6 */
1128 {MCASP2_AXR7, (M0 | PIN_INPUT_PULLDOWN | VIRTUAL_MODE12)}, /* mcasp2_axr7.mcasp2_axr7 */
1129 {MCASP4_ACLKX, (M4 | PIN_INPUT_PULLUP)}, /* mcasp4_aclkx.i2c4_sda */
1130 {MCASP4_FSX, (M4 | PIN_INPUT_PULLUP)}, /* mcasp4_fsx.i2c4_scl */
1131#endif
1112}; 1132};
1113 1133
1114#ifdef CONFIG_IODELAY_RECALIBRATION 1134#ifdef CONFIG_IODELAY_RECALIBRATION