diff options
author | Jean-Jacques Hiblot | 2017-07-06 06:41:58 -0500 |
---|---|---|
committer | Jean-Jacques Hiblot | 2017-07-06 06:41:58 -0500 |
commit | 5d82f3356871606403d9d925ec1b98cbab29adbd (patch) | |
tree | 7e9cf5c6f1625d1f0b1f02906e9b0e94c722fc8f | |
parent | 25f92ec8d82012a395e83a8b6ef70135ec2155b4 (diff) | |
download | u-boot-5d82f3356871606403d9d925ec1b98cbab29adbd.tar.gz u-boot-5d82f3356871606403d9d925ec1b98cbab29adbd.tar.xz u-boot-5d82f3356871606403d9d925ec1b98cbab29adbd.zip |
ti_armv7_common.h: Fix U-Boot location on eMMC
The layout of the eMMC has been updated in commit 28d231055303
("ti_armv7_common.h: Fix U-Boot location on eMMC").
This patch fixes CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR constant so that
it points to correct address of "bootloader" partition and SPL is able to
read, parse and run u-boot.img correctly.
Signed-off-by: Jean-Jacques Hiblot <jjhiblot@ti.com>
-rw-r--r-- | include/configs/ti_armv7_common.h | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/include/configs/ti_armv7_common.h b/include/configs/ti_armv7_common.h index eee8ead169..0e5716459e 100644 --- a/include/configs/ti_armv7_common.h +++ b/include/configs/ti_armv7_common.h | |||
@@ -282,8 +282,8 @@ | |||
282 | #endif | 282 | #endif |
283 | 283 | ||
284 | /* RAW SD card / eMMC locations. */ | 284 | /* RAW SD card / eMMC locations. */ |
285 | #define CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR 0x200 /* address 0x40000 */ | 285 | #define CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR 0x300 /* address 0x60000 */ |
286 | #define CONFIG_SYS_U_BOOT_MAX_SIZE_SECTORS 0x300 /* 384 KB */ | 286 | #define CONFIG_SYS_U_BOOT_MAX_SIZE_SECTORS 0x1000 /* 2048 KB */ |
287 | 287 | ||
288 | /* FAT sd card locations. */ | 288 | /* FAT sd card locations. */ |
289 | #define CONFIG_SYS_MMCSD_FS_BOOT_PARTITION 1 | 289 | #define CONFIG_SYS_MMCSD_FS_BOOT_PARTITION 1 |