aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPraneeth Bajjuri2017-10-06 17:39:20 -0500
committerDavid Huang2017-10-25 15:57:25 -0500
commit9e218b2e628ae61ed84eba4aa6b3d63b9f016183 (patch)
treec11aae81ae6f17e8321fe13cbff2065635747533
parentbebc95a98d3550b9b41de4f26023c8694fea586c (diff)
downloadu-boot-9e218b2e628ae61ed84eba4aa6b3d63b9f016183.tar.gz
u-boot-9e218b2e628ae61ed84eba4aa6b3d63b9f016183.tar.xz
u-boot-9e218b2e628ae61ed84eba4aa6b3d63b9f016183.zip
omap-common: fastboot: extend cpu type for DRA76x rev 1.0
dra76 family is a high-performance, infotainment application device, based on OMAP architecture on a 28-nm technology. This contains most of the subsystems, peripherals that are available on dra74, dra72 family. This patch extends support for DRA76x to "getvar cpu" command Change-Id: I14ac3dd1da0f0d3f70d55f816d25a63f6de5a89d Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r--arch/arm/cpu/armv7/omap-common/utils.c3
1 files changed, 3 insertions, 0 deletions
diff --git a/arch/arm/cpu/armv7/omap-common/utils.c b/arch/arm/cpu/armv7/omap-common/utils.c
index 53e27d1662..0b09476830 100644
--- a/arch/arm/cpu/armv7/omap-common/utils.c
+++ b/arch/arm/cpu/armv7/omap-common/utils.c
@@ -132,6 +132,9 @@ static void omap_set_fastboot_cpu(void)
132 char *cpu; 132 char *cpu;
133 133
134 switch (omap_revision()) { 134 switch (omap_revision()) {
135 case DRA762_ES1_0:
136 cpu = "DRA762";
137 break;
135 case DRA752_ES1_0: 138 case DRA752_ES1_0:
136 case DRA752_ES1_1: 139 case DRA752_ES1_1:
137 case DRA752_ES2_0: 140 case DRA752_ES2_0: