aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorNikhil Devshatwar2017-07-21 14:15:28 -0500
committerNikhil Devshatwar2017-11-07 09:25:11 -0600
commitb06a271718074ed3534ab77ede2f1926cf9313a6 (patch)
tree1b5d9f629e994719980f86474361ddc5f8090083
parent54ba3e16909f0a9aeec88f4ae5d43d56703ab0ea (diff)
downloadu-boot-b06a271718074ed3534ab77ede2f1926cf9313a6.tar.gz
u-boot-b06a271718074ed3534ab77ede2f1926cf9313a6.tar.xz
u-boot-b06a271718074ed3534ab77ede2f1926cf9313a6.zip
ti: dra76: mux_data: Add pinmux for VIN1A for JAMR3
In DRA76 EVM, video ports from expansion ports are connected to vin1a (same as DRA7-EVM) This is different than all previous boards where the expansion video is muxed with onbaord LI camera. By default, pinmux for LI camera (VIN2a) is added we need to add pinmux for expansion video port (VIN1A) explicitly Change-Id: I19882423c5c94850605e55f004dff86113797fa8 Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com> Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r--board/ti/dra7xx/mux_data.h13
1 files changed, 13 insertions, 0 deletions
diff --git a/board/ti/dra7xx/mux_data.h b/board/ti/dra7xx/mux_data.h
index 66cc17a9c7..37a75f9b89 100644
--- a/board/ti/dra7xx/mux_data.h
+++ b/board/ti/dra7xx/mux_data.h
@@ -1110,6 +1110,19 @@ const struct pad_conf_entry dra76x_core_padconf_array[] = {
1110 {WAKEUP2, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq2 */ 1110 {WAKEUP2, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq2 */
1111 {WAKEUP3, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq1 */ 1111 {WAKEUP3, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq1 */
1112#ifdef CONFIG_DRA7XX_JAMR3 1112#ifdef CONFIG_DRA7XX_JAMR3
1113 {VIN1A_CLK0, (M0 | PIN_INPUT_PULLDOWN)}, /* vin1a_clk0.vin1a_clk0 */
1114 {VIN1A_DE0, (M0 | PIN_INPUT_PULLDOWN)}, /* vin1a_de0.vin1a_de0 */
1115 {VIN1A_FLD0, (M0 | PIN_INPUT_PULLDOWN)}, /* vin1a_fld0.vin1a_fld0 */
1116 {VIN1A_HSYNC0, (M0 | PIN_INPUT_PULLDOWN)}, /* vin1a_hsync0.vin1a_hsync0 */
1117 {VIN1A_VSYNC0, (M0 | PIN_INPUT_PULLDOWN)}, /* vin1a_vsync0.vin1a_vsync0 */
1118 {VIN1A_D0, (M0 | PIN_INPUT_PULLDOWN)}, /* vin1a_d0.vin1a_d0 */
1119 {VIN1A_D1, (M0 | PIN_INPUT_PULLDOWN)}, /* vin1a_d1.vin1a_d1 */
1120 {VIN1A_D2, (M0 | PIN_INPUT_PULLDOWN)}, /* vin1a_d2.vin1a_d2 */
1121 {VIN1A_D3, (M0 | PIN_INPUT_PULLDOWN)}, /* vin1a_d3.vin1a_d3 */
1122 {VIN1A_D4, (M0 | PIN_INPUT_PULLDOWN)}, /* vin1a_d4.vin1a_d4 */
1123 {VIN1A_D5, (M0 | PIN_INPUT_PULLDOWN)}, /* vin1a_d5.vin1a_d5 */
1124 {VIN1A_D6, (M0 | PIN_INPUT_PULLDOWN)}, /* vin1a_d6.vin1a_d6 */
1125 {VIN1A_D7, (M0 | PIN_INPUT_PULLDOWN)}, /* vin1a_d7.vin1a_d7 */
1113 {XREF_CLK1, (M5 | PIN_INPUT_PULLDOWN)}, /* xref_clk1.atl_clk1 */ 1126 {XREF_CLK1, (M5 | PIN_INPUT_PULLDOWN)}, /* xref_clk1.atl_clk1 */
1114 {XREF_CLK3, (M14 | PIN_INPUT)}, /* xref_clk3.gpio6_20 */ 1127 {XREF_CLK3, (M14 | PIN_INPUT)}, /* xref_clk3.gpio6_20 */
1115 {MCASP1_AXR8, (M1 | PIN_OUTPUT_PULLDOWN | SLEWCONTROL)}, /* mcasp1_axr8.mcasp6_axr0 */ 1128 {MCASP1_AXR8, (M1 | PIN_OUTPUT_PULLDOWN | SLEWCONTROL)}, /* mcasp1_axr8.mcasp6_axr0 */